Extech 45118

Mini Thermo-Anemometer

$169.00

The 45118 is a Waterproof pocket sized Thermo-Anemometer for Air Velocity, Temperature and Wind-chill measurements. Simultaneously display Air Velocity and Temperature or Wind-chill on the LCD screen. Selectable averaging function of 5, 10, or 13 second intervals. Fold up protective housing extends to 9 in. (229mm) for a better reach. Tripod mountable. Features Data Hold with Auto power off functions. Complete with battery and 43 in. lanyard.

Specifications

General
Air Velocity (ft/min) 216 to 3936 ft/min
Air Velocity (ft/min) Basic Accuracy ±(3% of reading + 40 ft/min)
Air Velocity (ft/min) Max Resolution 20 ft/min
Air Velocity (km/h) 4.0 to 72.0 km/h
Air Velocity (km/h) Basic Accuracy ±(3% of reading + 1.4 km/h)
Air Velocity (km/h) Max Resolution 0.7 km/h
Air Velocity (knots) 2.1 to 38.9 knots
Air Velocity (knots) Basic Accuracy ±(3% of reading + 0.6 knots)
Air Velocity (knots) Max Resolution 0.3 knots
Air Velocity (m/s) 1.1 to 20 m/s
Air Velocity (m/s) Basic Accuracy ±(3% of reading + 0.2 m/s)
Air Velocity (m/s) Max Resolution 0.1 m/s
Air Velocity (mph) 2.5 to 44.7 mph
Air Velocity (mph) Basic Accuracy ±(3% of reading + 0.4 mph)
Air Velocity (mph) Max Resolution 0.2 mph
Beaufort Wind Force 1 to 8 BF
Beaufort Wind Force Basic Accuracy ±1 BF
Beaufort Wind Force Max Resolution 1 BF
Temperature (Air) 0 to 122°F (-18 to 50°C)
Temperature (Air) Basic Accuracy ±1.8°F/±1°C
Temperature (Air) Max Resolution 0.1°
Additional Details
Certifications CE
Dimensions 5.25 × 2.75 × 0.75" (133 × 70 × 19mm)
Display Segment LCD
Power 1 × CR2032 (3V) battery
Vane 1" (24mm) diameter
Warranty 2 years
Weight 3oz (95g)

Resources & Support

User Manual

Extech 45118 User Manual

Certification

Extech 45118 Declaration of Conformity

Datasheet

Extech 45118-45158 Datasheet

Export Restrictions

Cart

Added to cart