Discontinued

Extech 461880

Vibration Meter + Laser/Contact Tachometer

The Extech 461880 is a combination Vibration Meter and Laser Tachometer that measures acceleration, velocity, displacement plus contact/non-contact RPM, and linear surface speed. It features a remote sensor with a magnetic adapter on 99 cm (39 in) cable, 10 Hz to 1 kHz frequency range, RMS or peak value modes, and manual/auto store of up to 1000 readings. The tachometer also inlcudes a laser for non-contact measurements of up to 1.5 m (4.9 ft), plus store/recall of last/min/max readings. Characters on the display reverse direction depending on contact, photo, or vibration mode. Meter comes complete with remote vibration sensor, magnetic mount, wheels for linear surface speed, reflective tape, 4 AA batteries, software with cable, and a hard carrying case.

Specifications

General
Acceleration 656ft/s² , 200m/s² , 20.39g (peak)
Acceleration Basic Accuracy ±(5%+2 digits)
Acceleration Max Resolution 1ft/s² , 0.1m/s² , 0.01g
Displacement 0.078in, 2mm (peak-to-peak)
Displacement Basic Accuracy ±(5%+2 digits)
Displacement Max Resolution 0.001in, 0.001mm
Rotation Speed (Contact) 0.5 to 19,999rpm
Rotation Speed (Contact) Basic Accuracy ±(0.05% of reading + 1 digit)
Rotation Speed (Strobe) 10 to 99,999rpm
Rotation Speed (Strobe) Basic Accuracy ±(0.05% of reading + 1 digit)
Surface Speed (Contact) 0.2 to 6,560ft/min (0.05 to 1,999.9m/min)
Surface Speed (Contact) Basic Accuracy ±(0.05% of reading + 1 digit)
Velocity 7.87in/s, 200mm/s, 19.99cm/s (peak)
Velocity Basic Accuracy ±(5%+2 digits)
Velocity Max Resolution 0.01in/s, 0.1mm/s, 0.01cm/s;
Additional Details
Certifications CE
Dimensions 7.4 × 3 × 1.8" (188 × 75.5 × 46.8mm)
Power 4 × AA (1.5V) batteries
Warranty 2 years
Weight 1.12lbs (507g)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Extech 407001 USB Driver

You must be logged in to download file.

User Manual

Extech 461880 User Manual GB

Datasheet

Extech 461880 Datasheet

Export Restrictions