Extech 475055

High Capacity Force Gauge

$1,149.00

475055 is a High Capacity Force Gauge. Measuring ranges from 0.05 to 100-kilograms, 0.05 to 220-pounds, 0.2 to 980 Newton. Basic accuracy of 0.5-percent. Tension or Compression, Peak hold and Zero functions. Positive/Reverse display for easy readability. Large LCD with back light feature. Complete with tension and compression adaptors, 6 AA batteries and case.

Specifications

General
Force 220 lbs, 100kg, 980 Newtons
Force Basic Accuracy ±(0.5%rdg)
Force Max Resolution 0.05lbs, 0.05kg, 0.2 Newtons
Full Scale Detection <1mm
Overload Capacity 150kg
Transducer Type Load cell
Update Rate Fast mode 0.2 seconds; Slow mode 0.6 seconds
Additional Details
Certifications 475055-NIST_S: CE, NIST
475055_S: CE
Dimensions Meter: 8.5 × 3.5 × 1.8" (215 × 90 × 45 mm)
Power 6 × AA (1.5V ) batteries
Warranty 2 years
Weight 1 lb (450g)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Extech 407001-PRO Meter to Datalogger Conversion Software and USB Cable

You must be logged in to download file.

Datasheet

Extech 475055 Datasheet

User Manual

Extech 475055 User Manual

User Manual

Extech 475055 User Manual GB

Export Restrictions

Cart

Added to cart