Extech 480400

Phase Sequence Tester

$139.00

The 480400 Phase Sequence Tester has a 40 to 600-Volt rated range for testing phase orientation of 3-phase power sources over a 15 to 400Hz frequency range. Multiline graphical LCD indicates phase orientation (clockwise or counter-clockwise) and whether each of the phases is live. No battery required. Comes complete with cable, three large color coded alligator clips, and pouch case.

Specifications

General
AC Voltage 40 to 600V AC
Frequency 15 to 400Hz
Phase Sequence Yes
Additional Details
Certifications CE
Dimensions 5.1 × 2.7 × 1.25" (130 × 69 × 32mm)
Safety Category CAT III-600V
Warranty 2 years
Weight 4.5oz (130g)

Resources & Support

User Manual

Extech 480400 User Manual

Certification

Extech 480400 Declaration of Conformity

Datasheet

Extech 480400 Datasheet

Brochure

FLIR Renewable Energy Wind Power Brochure

Export Restrictions

Cart

Added to cart