Extech 480403

Motor Rotation and 3-Phase Tester

$209.00

The Extech 480403 Motor Rotation and 3-Phase Tester has a 40 Volt to 600 Volt rated range for testing phase orientation of 3-phase power sources over a 2 Hz to 400 Hz frequency range. LEDs indicate phase orientation (clockwise or counter-clockwise) and whether each of the phases is live. In addition, it indicates rotation direction of the motor to ensure that it doesn't get damaged from incorrect wiring. Meter comes complete with cable and three large color coded alligator clips, pouch case, and 9V battery.

Specifications

General
AC Voltage 40 to 600V AC
Frequency 2 to 400Hz
Motor Rotation Yes
Phase Sequence Yes
Additional Details
Certifications CE
Dimensions 5.1 × 2.7 × 1.25" (130 × 69 × 32mm)
Power 1 × 9V battery
Safety Category CAT III-600V
Warranty 2 years
Weight 4.5oz (130g)

Resources & Support

User Manual

Extech 480403 User Manual GB

Certification

Extech 480403 Declaration of Conformity

Datasheet

Extech 480403 Datasheet

User Manual

Extech 480403 User Manual

Export Restrictions

Cart

Added to cart