Extech 480826

Triple Axis EMF Tester

$459.00

480826 Triple Axis EMF Tester is designed to provide a quick, reliable and easy way to measure electromagnetic field radiation levels around power lines, electrical appliances and industrial devices. Provides Three axis (X, Y, Z direction) electromagnetic field measurement. Calibrated to measure EMF radiation at wide bandwidths from 30 Hz to 300 Hz. Complete with sensor with 3 ft. (930 mm) cable, 9V battery, and hard carrying case.

Specifications

General
Electromagnetic Field (Gauss) 200mGauss, 2,000mGauss, 20,000mGauss
Electromagnetic Field (Gauss) Basic Accuracy ±(4% of reading + 3 digits), ±(5% of reading + 3 digits), ±(10% of reading + 5 digits)
Electromagnetic Field (Gauss) Max Resolution 0.1mGauss, 1mGauss, 10mGauss
Electromagnetic Field (Tesla) 20µTesla, 200µTesla, 2000µTesla
Electromagnetic Field (Tesla) Basic Accuracy ±(4% of reading + 3 digits), ±(5% of reading + 3 digits), ±(10% of reading + 5 digits)
Electromagnetic Field (Tesla) Max Resolution 0.01µTesla, 0.1µTesla, 1µTesla
Frequency Bandwidth 30Hz to 300Hz
Number of Axes Three axes X, Y, Z direction
Update Rate Approx. 0.4 second
Additional Details
Certifications CE
Dimensions 7.6 × 2.6 × 1.2" (195 × 68 × 30mm)
Power 1 × 9V battery
Warranty 2 years

Resources & Support

Datasheet

Extech 480826 Datasheet

User Manual

Extech 480826 User Manual GB

Export Restrictions

Cart

Added to cart