Flir CM276

Clamp Meter and Thermal Imaging Camera with Meterlink®

$1,299.00

The FlirCM276 clamp meter combines thermal imaging with electrical measurement for inspecting and troubleshooting electrical systems, solar panels, pumps, and motors. Through IGM™ (Infrared Guided Measurement), the CM276 provides a reliable way to identify hot spots and overloaded circuits from a safe distance. Compatibility with the Meterlink app provides quick and efficient capture of readings, images, and videos for analysis, trending, and sharing.

More Than Just a Clamp Meter
Safely locate potentially dangerous problems without direct contact using Flir IGM™. Get unmatched clarity and detail in your readings with Flir MSX®, which embeds and outlines detail onto thermal images.
Built-in LED worklights for better visibility in dark or poorly lit areas, one rechargeable lithium polymer battery pack for all-day operation, and a 2 m (6.5 ft) drop test rating for durability.
Use the Flir Meterlink app to quickly and efficiently capture and store up to 30,000 radiometric images, record thermal and visual video clips, and create reports.
Product showcase image

Specifications

Highlighted
IR Resolution 160 × 120 (19,200 pixels)
Display Size 2.4 in, TFT screen
Jaw Opening 35 mm (1.37 in)
AC/DC Voltage Range 1000 V / Basic accuracy ±1.0%
Data Logging & Storage 10 sets of 30K scalar measurements, 100 images
Connectivity Bluetooth®
Imaging & Optical
Color Palettes Iron, rainbow, arctic, white hot, and black hot
Display Size 2.4 in, TFT screen
Field of View [V x H] 44° × 57°
Focus Fixed
Image Modes Thermal MSX (Multi Spectral Dynamic Imaging)
Thermal camera only
Digital camera only
IR Resolution 160 × 120 (19,200 pixels)
Sensitivity 150 mK
Spectral Response 8µm to 14 µm
Thermal Imaging Detector FLIR Lepton® microbolometer
Measurement & Analysis
AC/DC Current Range 600.0 A / Basic accuracy ±2.0%
AC/DC Voltage Range 1000 V / Basic accuracy ±1.0%
Auto Range Yes, with manual range option
Capacitance Range 1000 µF / Basic accuracy ±1.0%
Continuity check threshold ≤30 Ω beeper on, ≥150 Ω beeper off
Diode Range 1.5 V / Basic accuracy ±1.5%
Flex Input AC A Range 3000 A / Basic accuracy ±1.0%
Flex Input Frequency Counter Range: 10.00 kHz / Basic accuracy: ±0.1%
Inrush AC Current Range 600.0 A / Basic accuracy ±3.0%
LoZ Mode AC Voltage Range 60.00 V, 600.0 V, 1000 V / Basic accuracy ±1.0%
LoZ Mode DC Voltage Range 60.00 V, 600.0 V, 1000 V / Basic accuracy ±1.0%
Measuring Rate 3 samples per second
PV DC Power 900 kVA / Basic accuracy ±2.0%
PV DC Voltage Range 1000 V / Basic accuracy ±2.0% with TA82
Range 1500 V / Basic accuracy ±2.0% with TA85/TA86 (optional accessories)
Resistance Range 60 KΩ / Basic accuracy ±1.0%
Temperature Accuracy ±3°C (5.4°F) or ±3% of the reading; whichever is greater
Temperature [IR] -10°C to 300°C (14°F to 572°F)
True RMS Yes
VFD AC Current Range 600.0 A / Basic accuracy ±2.0%
VFD AC Voltage Range 1000 V / Basic accuracy ±1.0%
Communication & Data Storage
Connectivity Bluetooth®
Data Logging & Storage 10 sets of 30K scalar measurements, 100 images
Storage Media eMMC 8 GB
Power
Auto Power Off For device: option to OFF, 2, 5, or 10 minutes
For worklight only: option to OFF, 5, 15, or 30 minutes
Battery Rechargeable 3.7 V, 5400 mAh LiPo
General
Jaw Opening 35 mm (1.37 in)
Laser Pointer Type: Class 1
Power: ≤0.39 mW
Wavelength: 640 nm to 660 nm
Size [L × W × H] 272 mm × 100 mm × 51.5 mm (10.7 in × 3.94 in × 2.0 in)
Weight 560 g (19.8 oz)
Worklights 2 × white LED
Environmental & Certifications
Drop test 2 m (6.5 ft)
Emissivity Settings 0.10 to 1.00 (default is 0.95); select from three presets or set manually
IP Rating IP40
Warranty 10 year

Accessories

  1. FLIR TA86
  2. FLIR TA85

Resources & Support

Datasheet

FLIR CM276 Datasheet

User Manual

FLIR CM276 User Manual

User Manual

FLIR METERLiNK App User Manual

Brochure

FLIR Condition Monitoring Solutions for the Mining Industry Brochure

Export Restrictions