Flir A400, A500, and A700 Science Kits offer researchers and engineers a streamlined solution for accurate temperature measurement. Simplified yet robust connections help you set up and start testing quickly; then easily view, acquire, and analyze data using included Flir Research Studio software. The Standard kit includes a Flir A400, A500, or A700 Image Streaming camera, 24° lens with automatic/remote and manual focusing, as well as Flir Macro Mode. The Professional kit has the added benefits of MSX® image enhancement, radiometric data transmission over Wi-Fi, and a close-up lens for accurate thermal measurements on small components.

Unparalleled accuracy, connectivity, and analysis
Flir Research Studio’s simple Connect - View - Record - Analyze workflow helps you obtain and analyze thermal results quickly
Multiple lens options ensure the maximum number of pixels on your object; crisp auto or manual focus improves thermal measurement
Eliminate the need for additional cables using standard Power over Ethernet (PoE) plus Wi-Fi connection to your workstation (Professional kit)

Specifications

Highlighted
IR Resolution A400: 320 × 240
A500: 464 × 348
A700: 640 × 480
Detector Pitch A400, A500: 17 µm
A700: 12 µm
Pixel Pitch A400, A500: 17 µm
A700: 12 µm
Spectral Range 7.5–14.0 µm
Detector Type Uncooled microbolometer
Dynamic Range 16-bit
Thermal Sensitivity/NETD Lens dependent: <30 mK to <40 mK
Frame Rate 30 Hz
Standard Temperature Range A400, A500: -20°C to 120°C (-4°F to 248°F); 0°C to 650°C (32°F to 1202°F); 300°C to 1500°C (572°F to 2732°F)
A700: -20°C to 120°C (-4°F to 248°F); 0°C to 650°C (32°F to 1202°F); 300°C to 2000°C (572°F to 3632°F)
Focus One-shot contrast, motorized, manual
Imaging & Optical
Available Lenses 2.x Macro, 6°, 14°, 42°, 80°
Detector Pitch A400, A500: 17 µm
A700: 12 µm
Detector Type Uncooled microbolometer
Digital Data Streaming to PC Standard: Gigabit Ethernet (RTSP, GigE Vision) to workstation running included Research Studio Software
Professional: Gigabit Ethernet (RTSP, GigE Vision) or Wi-Fi stream to workstation running included Research Studio Software
Dynamic Range 16-bit
Field of view (FOV) 24° × 18°
Focus One-shot contrast, motorized, manual
Frame Rate 30 Hz
Image Modes MSX®, Picture-in-picture, blending, and fusion
IR Resolution A400: 320 × 240
A500: 464 × 348
A700: 640 × 480
Lens Standard: 24°
Professional: 24°, 2.0x Macro
Lens Identification Automatic
Macro Mode Included
Minimum Focus Distance 2.0x Macro: 18 mm (0.71 in) 24°: 0.15 m (0.49 ft) 24° with Macro Mode: 17 mm (0.67 in) 42°: 0.15 m (0.49 ft) 14°: 1.0 m (3.28 ft) 6°: 5.0 m (16.4 ft) DFOV (24°/14°): 0.18 m (0.59 ft) and 1.0 m (3.28 ft)
Optional Lenses DFOV (24°/14°), 6°, 14°, 42°, 80°
Pixel Pitch A400, A500: 17 µm
A700: 12 µm
Spectral Range 7.5–14.0 µm
Thermal Sensitivity/NETD Lens dependent: <30 mK to <40 mK
Visible Camera Standard: Optional accessory
Professional: 1280 × 960
Weight [incl lens] 0.82 kg (1.8 lb)
Measurement & Analysis
Accuracy A400: ±2°C (±3.6°F) or ±2% of reading for ambient temperature 15°C to 35°C (59°F to 95°F), object temperature above 0°C (32°F)
A500, A700: ±2°C (±3.6°F) or ±2% of reading for ambient temperature 15°C to 35°C (59°F to 95°F), object temperature above 0°C (32°F)
Standard Temperature Range A400, A500: -20°C to 120°C (-4°F to 248°F); 0°C to 650°C (32°F to 1202°F); 300°C to 1500°C (572°F to 2732°F)
A700: -20°C to 120°C (-4°F to 248°F); 0°C to 650°C (32°F to 1202°F); 300°C to 2000°C (572°F to 3632°F)
Communication & Data Storage
Command and Control Standard: Gigabit Ethernet (RTSP, GigE Vision)
Professional: Gigabit Ethernet (RTSP, GigE Vision), Wi-Fi
Digital I/O connector type M12 Male 12-pin A-coded (shared with ext. power)
Digital Inputs 2× opto-isolated, Vin (low) = 0–1.5 V, Vin (high) = 3–25V
Digital Outputs 3× opto-isolated, 0–48 VDC, max. 350 mA (derated to 200 mA at 60°C). Solid-state opto relay, 1× dedicated as fault output (NC)
Ethernet Communication GigE Vision ver. 1.2, Client API GenICam compliant, TCP/IP socket-based (FLIR proprietary)
Ethernet Connector Type M12 8-pin X-coded, female
Ethernet Image Streaming Yes
Ethernet Power Power over Ethernet, PoE IEEE 802.3af class 3
WiFi Standard: Optional feature
Professional: Connector: Female RP-SMA Standard: IEEE802.11a/b/g/n Connections: Peer to peer (ad hoc) or infrastructure (network)
General
Size [L x W x H ] w Lens 123 mm × 77 mm × 77 mm (4.84 in × 3.03 in × 3.03 in)
Power
External Voltage 18-56 VDC, 8 W max
Power 24/48 V DC 8 W max
Power Cable Configuration Power over Ethernet or External
Power Connection M12 Male 12-pin A-coded (shared with Digital I/O)
Environmental & Certifications
Encapsulation IEC 60529, IP54, IP66 with accessory
Mounting UNC ¼″-20 on 2 sides 4× M4 on 4 sides
Operating Temperature –-20°C to 50°C (-4°F to 122°F): • -20°C to 40°C (-4°f to 104°F) (in free air) • 40°C to 50°C (104°F to 122°F) (mounted on cooling plate accessory) • Maximum camera case temperature: 65°C (149°F)
Shock IEC 60068-2-27, 25 g
Storage Temperature Range IEC 68-2-1 and IEC 68-2-2, -40°C to 70°C (-40°F to 158°F) for 16 hours
Vibration IEC 60068-2-6, 0.15 mm at 10–58 Hz and 2 g at 58–500 Hz, sinusoidal IEC 61373 Cat 1 (Railway)

Accessories

Resources & Support

Knowledge Base

FLIR A-Series Feature Comparison Matrix - Image Streaming Cameras

Learn more

Datasheet

FLIR A-Series Science Kits Datasheet

Brochure

FLIR Automation Brochure

Brochure

FLIR Electronic Design and Testing (EDT) Brochure

Warranty

FLIR Global Uncooled Thermal Camera 2-10 Limited Warranty

Brochure

FLIR CARE and FLIR PROTECT Service and Extended Warranty Packages Brochure

Datasheet

FLIR CARE and FLIR PROTECT Service and Extended Warranty Packages Datasheet

Certification

FLIR Systems AB Certificate of Registration - ISO/IEC 27001:2022

Certification

FLIR Systems AB Certificate of Registration - ISO 14001:2015

Certification

ISO 9001-2015 FLIR Sweden

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Number:

(+1) 833 254 3526

Service, Repair and Calibration

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.