Flir A615

Thermal Machine Vision Camera

The FLIR A615 is an easy-to-control, affordable, and compact thermal imaging camera for condition monitoring, process control/quality assurance, and fire prevention. This camera can be fully controlled by a PC, and is Plug and Play with third-party machine vision software such as National Instruments, Cognex, Matrox, MVtec, and Stemmer Imaging.

Protect Your Critical Equipment
The Flir A615 features a 640 x 480 pixel microbolometer that detects temperature differences as small as 50 mK, for accuracy at longer distances.
Measure temperatures in non-contact mode using any third-party software thanks to 16-bit temperature linear output.
Stream full-frame 16-bit images at 50 Hz, or in windowed mode as high as 200 Hz, for high-speed processes.

Specifications

Highlighted
Digital I/O connector type 6-pole jackable screw terminal
Digital Inputs 2 opto-isolated, 10–30 VDC
Digital Output Purpose Output to ext. device (programmatically set)
Digital Outputs 2 opto-isolated, 10–30 VDC, max 100 mA
EMC EN 61000-6-2:2001 (Immunity), EN 61000-6-3:2001 (Emission), FCC 47 CFR Part 15 Class B (Emission)
f-number 1.0
Image Frequency 50 Hz (100/200 Hz with windowing)
Thermal Sensitivity/NETD < 0.05°C @ +30°C (86°F) / 50 mK
Accuracy ±2°C or ±2% of reading
Communication & Data Storage
Digital I/O connector type 6-pole jackable screw terminal
Digital I/O isolation voltage 500 VRMS
Digital I/O supply voltage 12/24 VDC, max 200 mA
Digital input purpose Image tag (start, stop, general), Image flow ctrl. (Stream on/off), Input ext. device (programmatically read)
Digital Inputs 2 opto-isolated, 10–30 VDC
Digital Output Purpose Output to ext. device (programmatically set)
Digital Outputs 2 opto-isolated, 10–30 VDC, max 100 mA
Ethernet Control and image
Ethernet Communication TCP/IP socket-based FLIR proprietary and GenICam protocol
Ethernet Connector Type RJ-45
Ethernet Image Streaming 16-bit 640 × 480 pixels at 50 Hz, 16-bit 640 × 240 pixels at 100 Hz, 16-bit 640 × 120 pixels at 200 Hz (Signal linear, Temperature linear, Radiometric GigE Vision and GenICam compatible)
Ethernet Protocols TCP, UDP, SNTP, RTSP, RTP, HTTP, ICMP, IGMP, ftp, SMTP, SMB (CIFS), DHCP, MDNS (Bonjour), uPnP
Ethernet Standard IEEE 802.3
Ethernet Type Gigabit Ethernet
USB Control and image
USB - Communication TCP/IP socket-based FLIR proprietary
USB - Connector Type USB Mini-B
USB - Image Streaming 16-bit 640 × 480
USB - Protocols TCP, UDP, SNTP, RTSP, RTP, HTTP, ICMP, IGMP, ftp, SMTP, SMB (CIFS), DHCP, MDNS (Bonjour), uPnP
USB - Standard USB 2 HS
Imaging & Optical
Camera size excl lens (L x W x H) 203 × 73 × 75 mm (8.0 × 2.9 × 3.0 in.)
Detector Pitch 17 µm
Detector Time Constant Typical 8 ms
f-number 1.0
Field of view (FOV) A615, FOV 15°: 15° × 11° (19° diagonal)
A615, FOV 25°: 25° × 19° (31° diagonal)
A615, FOV 45°: 45° × 34° (55° diagonal)
A615, FOV 7°: 7° × 5.3° (8.7° diagonally)
A615, FOV 80°: 80° × 64.4° (92.8° diagonal)
Focal Length A615, FOV 15°: 41.3 mm (1.63 in.)
A615, FOV 25°: 24.6 mm (0.97 in.)
A615, FOV 45°: 13.1 mm (0.52 in.)
A615, FOV 7°: 88.9 mm (3.5 in.)
A615, FOV 80°: 6.5 mm (0.26 in.)
Focus Automatic or manual (built in motor)
Image Frequency 50 Hz (100/200 Hz with windowing)
IR Resolution 640 × 480 pixels
Lens Identification Automatic
Minimum Focus Distance A615, FOV 15°: 0.50 m (1.64 ft.)
A615, FOV 25°: 0.25 m (0.82 ft.)
A615, FOV 45°: 0.15 m (0.49 ft.)
A615, FOV 7°: 2.0 m (6.6 ft.)
A615, FOV 80°: 65 mm (2.6 in.)
Spatial resolution (IFOV) A615, FOV 15°: 0.41 mrad
A615, FOV 25°: 0.68 mrad
A615, FOV 45°: 1.23 mrad
A615, FOV 7°: 0.19 mrad
A615, FOV 80°: 15°: 2.62 mrad
Thermal Sensitivity/NETD < 0.05°C @ +30°C (86°F) / 50 mK
Measurement & Analysis
Accuracy ±2°C or ±2% of reading
Atmospheric transmission correction Automatic, based on inputs for distance, atmospheric temperature and relative humidity
Camera size (L x W x H) A615, FOV 15°: 222 × 73 × 75 mm (8.7 × 2.9 × 3.0 in.)
A615, FOV 25°: 216 × 73 × 75 mm (8.7 × 2.9 × 3.0 in.)
A615, FOV 45°: 225 × 73 × 75 mm (8.8 × 2.9 × 3.0 in.)
A615, FOV 7°: 271 × 126 × 128 mm (10.7 × 5.0 × 5.0 in.)
A615, FOV 80°: 297 × 73 × 75 mm (11.7 × 2.9 × 3.0 in.)
Emissivity Correction Variable from 0.01 to 1.0
External Optics & Windows Correction Automatic, based on input of optics/window transmission and temperature
Measurement Corrections Global object parameters
Object Temperature Range -20 to +150°C +100 to +650°C +300 to +2000°C
Optics Transmission Correction Automatic, based on signals from internal sensors
Reflected apparent temperature correction Automatic, based on input of reflected temperature
General
Contents Hard transport case or cardboard box, Thermal imaging camera with lens, Utility CD-ROM, Calibration certificate, Ethernet™ cable, USB cable (FLIR A615), Mains cable, Power cable (pig-tailed), Power supply, Printed Getting Started Guide, Printed Important Information Guide, User documentation CD-ROM, Warranty extension card or Registration card, 6-pole screw terminal (mounted on camera)
Housing material Aluminium
Packaging Size FOV 15, FOV 25: 360 x 180 x 550 mm (14.2 x 7.1 x 21.7 in.)
FOV 7: 400 x 400 x 540 mm (15.7 x 15.7 x 21.3 in.)
FOV 80: 370 x 190 x 630 mm (14.6 x 7.5 x 24.8 in.)
Environmental & Certifications
EMC EN 61000-6-2:2001 (Immunity), EN 61000-6-3:2001 (Emission), FCC 47 CFR Part 15 Class B (Emission)
Encapsulation IP 30 (IEC 60529)
Humidity (Operating and Storage) IEC 60068-2-30/24 h 95% relative humidity +25°C to +40°C (77 to 104°F)
Operating Temperature Range –15°C to +50°C (+5°F to +122°F)
Shock 25 g (IEC 60068-2-27)
Storage Temperature Range –40°C to +70°C (-40 to 158°F)
Vibration 2 g (IEC 60068-2-6)
Power
External Power Connector Type 2-pole jackable screw terminal
External Power Operation 12/24 VDC, 24 W absolute max
Voltage Allowed range 10–30 VDC

Accessories

Resources & Support

Knowledge Base

FLIR A-Series Feature Comparison Matrix - Image Streaming Cameras

Learn more

Datasheet

A315 A615 Datasheet

Certification

FLIR Systems AB Certificate of Registration - ISO 14001:2015

Brochure

FLIR Condition Monitoring Solutions for the Automotive Industry Brochure

Brochure

FLIR Automation Brochure

Warranty

FLIR Global Uncooled Thermal Camera 2-10 Limited Warranty

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Number:

(+1) 833 254 3526

Service, Repair and Calibration

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions