Flir A655sc

High-Resolution Science Grade LWIR Camera

Call +1 (866) 477-3687

With its uncooled detector, high resolution, and all of the cutting-edge functionality scientists and researchers have come to expect from FLIR, the A655sc brings affordable research and science thermal imaging and measurement to a whole new level.

Thermal Imaging For Product R&D
The Flir A655sc features a 640 x 480 pixel microbolometer that detects temperature differences down to <30 mK, for accuracy at longer distances.
Streams full-frame 16-bit data at 50 Hz, or up to 200 Hz with windowing, for high-speed processes.
GigE Vision allows fast image transfer using low cost standard cables up to 100 meters.

Specifications

Highlighted
Resolution 640 × 480
Detector Pitch 17 µm
Spectral Range 7.5 – 14.0 µm
Detector Type Uncooled Microbolometer
Camera f-number f/1.0
Dynamic Range 16-bit
NETD <30 mK
Frame Rate [Full Window] 50 Hz
Max Frame Rate [at Min Window] 200 Hz (640 × 120)
Standard Temperature Range –40°C to 150°C (–40°F to 302°F) 100°C to 650°C (212°F to 1,202°F)
Optional Temperature Range Up to 2,000°C (3,632°F )
Focus Automatic or Manual (Motorized)
Imaging & Optical
Available Lenses NA
Camera f-number f/1.0
Close-up Lenses/Microscopes Close-up 25 µm, 50 µm, 100 µm
Detector Pitch 17 µm
Detector Type Uncooled Microbolometer
Digital Data Via PC Using ResearchIR Software
Digital Data Streaming Gigabit Ethernet (50/100/200 Hz) USB (25/50/100 Hz)
Dynamic Range 16-bit
Field of View A655sc, FOV 15°: 15° × 11° (19° diagonal)
A655sc, FOV 25°: 25° × 19° (31° diagonal)
A655sc, FOV 45°: 45° × 34° (55° diagonal)
A655sc, FOV 7°: 7° × 5.3° (8.7° diagonally)
A655sc, FOV 80°: 80° × 64.4° (92.8° diagonal)
Focus Automatic or Manual (Motorized)
Frame Rate [Full Window] 50 Hz
Max Frame Rate [at Min Window] 200 Hz (640 × 120)
NETD <30 mK
Resolution 640 × 480
Spectral Range 7.5 – 14.0 µm
Subwindow Modes User-Selectable 640 × 240 or 640 × 120
Time Constant <8 ms
Measurement & Analysis
Accuracy ±2°C or ±2% of Reading
Bump/Vibration 25 g (IEC 60068-2-29) / 2 g (IEC 60068-2-6)
Optional Temperature Range Up to 2,000°C (3,632°F )
Standard Temperature Range –40°C to 150°C (–40°F to 302°F) 100°C to 650°C (212°F to 1,202°F)
General
Packaging Size 360 x 180 x 550 mm (14.2 x 7.1 x 21.7 in.)
Size [L x W x H ] w/o Lens 216 × 73 × 75 mm (8.5 × 2.9 × 3.0 in)
Weight A655sc, FOV 15°: 0.92 kg (2.03 lb.)
A655sc, FOV 25°: 0.90 kg (1.98 lb.)
A655sc, FOV 45°: 0.94 kg (2.07 lb.)
A655sc, FOV 7°: 1.61 kg (3.55 lb.)
A655sc, FOV 80°: 1.17 kg (2.58 lb.)
Power
Power 12/24 VDC, 24 W Absolute Max.
Environmental & Certifications
Encapsulation IP 30 (IEC 60529)
Mounting 1/4"-20 (on three sides), 2 x M4 (on three sides)
Operating Temperature Range -15°C to 50°C (5°F to 122°F)
Storage Temperature Range -40°C to 70°C (-40°F to 158°F )

Accessories

Resources & Support

Datasheet

A655sc Datasheet

Certification

FLIR Systems AB Certificate of Registration - ISO 14001:2015

Certification

FLIR Systems AB Certificate of Registration - ISO/IEC 27001:2022

Certification

ISO 9001-2015 FLIR Sweden

Warranty

FLIR Global Uncooled Thermal Camera 2-10 Limited Warranty

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Number:

(+1) 833 254 3526

Service, Repair and Calibration

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions