Extech AN200

CFM/CMM Mini Thermo-Anemometer with built-in InfraRed Thermometer

$319.00

Product Variations

AN200 is a CFM/CMM Mini Thermo-Anemometer with built-in InfraRed Thermometer. Built-in non-contact IR Thermometer measures remote surface temperatures to 500°F (260°C) with 8:1 distance to spot ratio and Laser Pointer. This CFM/CMM Thermo-Anemometer can simultaneously display of Air Flow or Air Velocity plus Ambient Temperature. Easy to set area dimensions (ft² or m²) are stored in the meter’s internal memory for the next power on. Additional features include: 20 point average for Air Flow and 3% velocity accuracy via low friction 2.83 in.D (72mm) ball bearing vane wheel on 3.9ft (120cm) cable. Comes complete with 9-Volt battery, protective rubber holster, and case.

Specifications

General
Air Velocity (ft/min) 80 to 5906 ft/min
Air Velocity (ft/min) Basic Accuracy ±3% ft/min
Air Velocity (ft/min) Max Resolution 1 ft/min
Air Velocity (km/h) 1.4 to 108.0 km/h
Air Velocity (km/h) Basic Accuracy ±3% km/h
Air Velocity (km/h) Max Resolution 0.1 km/h
Air Velocity (knots) 0.8 to 58.3 knots
Air Velocity (knots) Basic Accuracy ±3% knots
Air Velocity (knots) Max Resolution 0.1 knots
Air Velocity (m/s) 0.40 to 30.00 m/s
Air Velocity (m/s) Basic Accuracy ±3% m/s
Air Velocity (m/s) Max Resolution 0.01 m/s
Air Velocity (mph) 0.9 to 67.2 mph
Air Velocity (mph) Basic Accuracy ±3% mph
Air Velocity (mph) Max Resolution 0.1 mph
Air Volume (CFM) 0 to 999,999 CMM (m³/min)
Air Volume (CFM) Max Resolution 0.1
Air Volume (CMM) 0 to 999,999 CFM (ft³/min)
Air Volume (CMM) Max Resolution 0.1
Temperature (Air) 14 to 140˚F (-10 to 60˚C)
Temperature (Air) Basic Accuracy ±4 °F (2 °C)
Temperature (Air) Max Resolution 0.1˚F/˚C
Temperature (IR) Basic Accuracy -58 to 500˚F (-50 to 260˚)
Temperature (IR) Max Resolution ±9.0˚F/5.0˚C (< -4°F); ±2% of reading or ±4˚F/2°C (> -4°F)
Temperature (RTD) 0.1˚F (< -4°F); 1˚F (> -4°F)
Additional Details
Certifications AN200-NISTL_S: CE, NIST (limited to certain functions)
AN200_S: CE
AN200-NIST_S: CE, NIST
Dimensions 7 × 2.9 × 1.3" (178 × 74 × 33mm)
Power 1 × 9V battery
Warranty 2years
Weight 1.6lbs (700g)

Resources & Support

Certification

Extech AN200 Declaration of Conformity

User Manual

Extech AN200 User Manual GB

Datasheet

Extech AN100 AN200 Datasheet

Export Restrictions

Cart

Added to cart