Extech AN200

CFM/CMM Mini Thermo-Anemometer with built-in InfraRed Thermometer

Product Variations

AN200 is a CFM/CMM Mini Thermo-Anemometer with built-in InfraRed Thermometer. Built-in non-contact IR Thermometer measures remote surface temperatures to 500°F (260°C) with 8:1 distance to spot ratio and Laser Pointer. This CFM/CMM Thermo-Anemometer can simultaneously display of Air Flow or Air Velocity plus Ambient Temperature. Easy to set area dimensions (ft² or m²) are stored in the meter’s internal memory for the next power on. Additional features include: 20 point average for Air Flow and 3% velocity accuracy via low friction 2.83 in.D (72mm) ball bearing vane wheel on 3.9ft (120cm) cable. Comes complete with 9-Volt battery, protective rubber holster, and case.

Specifications

General
Air Velocity (ft/min) 80 to 5906 ft/min
Air Velocity (ft/min) Basic Accuracy ±3% ft/min
Air Velocity (ft/min) Max Resolution 1 ft/min
Air Velocity (km/h) 1.4 to 108.0 km/h
Air Velocity (km/h) Basic Accuracy ±3% km/h
Air Velocity (km/h) Max Resolution 0.1 km/h
Air Velocity (knots) 0.8 to 58.3 knots
Air Velocity (knots) Basic Accuracy ±3% knots
Air Velocity (knots) Max Resolution 0.1 knots
Air Velocity (m/s) 0.40 to 30.00 m/s
Air Velocity (m/s) Basic Accuracy ±3% m/s
Air Velocity (m/s) Max Resolution 0.01 m/s
Air Velocity (mph) 0.9 to 67.2 mph
Air Velocity (mph) Basic Accuracy ±3% mph
Air Velocity (mph) Max Resolution 0.1 mph
Air Volume (CFM) 0 to 999,999 CMM (m³/min)
Air Volume (CFM) Max Resolution 0.1
Air Volume (CMM) 0 to 999,999 CFM (ft³/min)
Air Volume (CMM) Max Resolution 0.1
Temperature (Air) 14 to 140˚F (-10 to 60˚C)
Temperature (Air) Basic Accuracy ±4 °F (2 °C)
Temperature (Air) Max Resolution 0.1˚F/˚C
Temperature (IR) Basic Accuracy -58 to 500˚F (-50 to 260˚)
Temperature (IR) Max Resolution ±9.0˚F/5.0˚C (< -4°F); ±2% of reading or ±4˚F/2°C (> -4°F)
Temperature (RTD) 0.1˚F (< -4°F); 1˚F (> -4°F)
Additional Details
Certifications AN200-NISTL_S: CE, NIST (limited to certain functions)
AN200_S: CE
AN200-NIST_S: CE, NIST
Dimensions 7 × 2.9 × 1.3" (178 × 74 × 33mm)
Power 1 × 9V battery
Warranty 2years
Weight 1.6lbs (700g)

Resources & Support

Certification

Extech AN200 Declaration of Conformity

User Manual

Extech AN200 User Manual GB

Datasheet

Extech AN100 AN200 Datasheet

Brochure

What do you need to measure? FLIR WDYNTM brochure

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart