Extech AN300

Large Vane CFM/CMM Thermo-Anemometer

$429.00

Product Variations

The AN300 is a Large Vane CFM/CMM Thermo-Anemometer. This meter measures Air Velocity, Air Flow and Temperature. Extech’s Large Vane Thermo-Anemometer series allows for more precise readings on larger size ducts. Each meter simultaneously displays Airflow or Air Velocity and Temperature. Complete with 4 AAA batteries and hard carrying case.

Specifications

General
Air Velocity (ft/min) 40 to 5900ft/min
Air Velocity (ft/min) Basic Accuracy ±1.5%
Air Velocity (m/s) 0.2 to 30m/s
Air Velocity (m/s) Basic Accuracy ±1.5%
Air Volume (CFM) 0 to 99999 CFM
Air Volume (CFM) Max Resolution 0.1 CFM
Air Volume (CMM) 0 to 99999 CMM
Air Volume (CMM) Max Resolution 0.1 CMM
Temperature (Air) -4 to 140°F (-20 to 60°C)
Temperature (Air) Basic Accuracy ±0.6°C
Additional Details
Certifications AN300-NIST_S: CE, NIST
AN300_S: CE
Dimensions 10.6 × 4.2 × 2" (269 × 106 × 51mm)
Power 4 × AAA (1.5V) batteries
Warranty 2 years
Weight 7oz (200g)

Resources & Support

Certification

Extech AN300 Declaration of Conformity

Datasheet

Extech AN3xx Datasheet

Export Restrictions

Cart

Added to cart