Extech AUT-TL
Car Fuse Adapter Test Leads
The Extech AUT-TL is an automotive fuse adaptor with an ATC-blade connector. Complete with an 80 cm (2.6 ft) connector cable with standard, shrouded, right-angle banana plugs for use with virtually any DMM with a 20 A current input. It has a measuring range of 20 A/48 VDC (10 sec max) and ± 2% accuracy.
Resources & Support
Certification
Extech AUT-TL Declaration of Conformity
Datasheet
Extech AUTxx Datasheet
User Manual
Extech AUT-TL AUT-TLM User Manual GB
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.