Axxx-Series Image Streaming

Fixed-Mount Thermal Camera

Flir Axxx-Series Thermal Image Streaming Cameras offer the monitoring capabilities needed to accurately detect and identify thermal issues across manufacturing and industrial processes. With multiple field-of-view choices, multi-streaming capabilities, motorized focus control, and optional compressed radiometric streaming over Wi-Fi, these fixed-mount camera solutions can tackle the most complex remote monitoring objectives. Easy configuration allows you to tailor this monitoring system to your company’s quality, productivity, maintenance, and safety needs.

Powerful Thermal Streaming Solution with Simplified Integration
GigE Vision and GenICam compliance for simplified integration with existing monitoring systems; advanced configuration supports both GigE and RTSP video
Compressed radiometric streaming cuts bandwidth, making it possible to add multiple cameras without the cost of expanding infrastructure (advanced)
Provides exceptional image quality with up to 640 × 480 (307,200 pixels) and superior measurement accuracy (<±2°C)

Specifications

Highlighted
Digital I/O connector type M12 12-pin A-coded, Male (shared with external power)
Digital Inputs 2x opto-isolated, Vin(low)= 0–1.5 V, Vin(high)= 3–25 V
Digital Output Purpose Programmatically set; fault (NC)
Digital Outputs 3x opto-isolated, 0–48 V DC, max. 350 mA; solid-state opto relay; 1x dedicated as Fault output (NC)
Encoding RTSP video streaming: H.264 / MPEG4 / MJPEG RTSP radiometric streaming: compressed JPEG-LS, FLIR radiometric GVSP video streaming: uncompressed GVSP radiometric streaming: temperature linear and FLIR radiometric
Ethernet Interface Wired, Wi-Fi (optional)
WiFi Optional feature purchased separately. RP-SMA, female connector
EMC • ETSI EN 301 489-1 (radio) • ETSI EN 301 489-17 (radio) • EN 61000-4-8 (magnetic field) • FCC 47 CFR Part 15 Class B (emission US) • ISO 13766-1 (EMC - Earth-moving and building construction machinery) • EN ISO 14982 (EMC - Agricultural and forestry machinery)
Image Fequency
Image Frequency 30 Hz
Thermal Sensitivity/NETD A400, A700: Lens dependent
A500: <30 mK, 42° @ 30°C (86°F)
<40 mK, 24° @ 30°C (86°F)
<50 mK, 14° @ 30°C (86°F)
Accuracy ±2°C (±3.6°F) or ±2% of reading, for ambient temperature 15°C–35°C (59°F–95°F) and object temperature above 0°C (32°F)
Communication & Data Storage
Digital I/O connector type M12 12-pin A-coded, Male (shared with external power)
Digital I/O isolation voltage 500 VRMS
Digital input purpose NUC; NUC disable; image TAG (Start, Stop, General); image flow control (acc. SFNC 2.3): • Single frame (on trigg) • Multiframe (on trigg) • Continuous • Frame rate • ROI
Digital Inputs 2x opto-isolated, Vin(low)= 0–1.5 V, Vin(high)= 3–25 V
Digital Output Purpose Programmatically set; fault (NC)
Digital Outputs 3x opto-isolated, 0–48 V DC, max. 350 mA; solid-state opto relay; 1x dedicated as Fault output (NC)
Encoding RTSP video streaming: H.264 / MPEG4 / MJPEG RTSP radiometric streaming: compressed JPEG-LS, FLIR radiometric GVSP video streaming: uncompressed GVSP radiometric streaming: temperature linear and FLIR radiometric
Ethernet For control, result, image, and power
Ethernet Communication • GigE Vision ver. 1.2 • Client API GenICam compliant • TCP/IP socket-based FLIR proprietary
Ethernet Connector Type M12 8-pin X-coded, female; RP-SMA, female
Ethernet Interface Wired, Wi-Fi (optional)
Ethernet Power Power over Ethernet, PoE IEEE 802.3af class 3
Ethernet Protocols • IEEE 1588 • SNMP • TCP, UDP, SNTP, RTSP, RTP, HTTP, ICMP, IGMP, sftp (server), FTP (client), SMTP, DHCP, MDNS (Bonjour), uPnP
Ethernet Standard IEEE 802.3
Ethernet Type 1000 Mbps
Multicast Yes
RS-232 Standard: NA
Advanced: M8 A-coded, male connector
Serial Communication Pan & Tilt control. Pelco D standard HW interface: RS232 and RS485 exclusively
Unicast Yes
WiFi Optional feature purchased separately. RP-SMA, female connector
Imaging & Optical
Available Lenses 6°, 24°, 14°, 42°, 2.0x Macro, Dual FOV (14° + 24°) athermalized lenses, 80°
Contrast Enhancement Standard: GVSP video streaming: FSX® / Histogram equalization (IR only)
Advanced: RTSP and GVSP video streaming: FSX® / Histogram equalization (IR only)
Detector Pitch A400, A500: 17 µm
A700: 12 µm
Focal Plane Array (FPA) Uncooled microbolometer
Focus One-shot contrast, motorized, and manual
Image Fequency
Image Frequency 30 Hz
Image Source Standard: GVSP video streaming: visual / IR / MSX® (visual camera is an optional feature) GVSP radiometric streaming: IR camera
Advanced: RTSP video streaming: visual / IR / MSX® (visual camera is an optional feature) RTSP radiometric streaming: IR camera GVSP video streaming: visual / IR / MSX® (visual camera is an optional feature) GVSP radiometric streaming: IR camera
IR Resolution A400: 320 × 240
A500: 464 × 348
A700: 640 × 480
Lens Identification Automatic
Multi-Streaming Standard: No, one stream only
Advanced: RTSP protocol: yes GVSP protocol: no, one stream only
Overlay With / Without
Pixel Format RTSP video streaming: YUV411 RTSP radiometric streaming: MONO 16 GVSP video streaming: YUV422 or MONO 8 GVSP radiometric streaming: MONO 16
Radiometric IR video streaming RTSP or GVSP (GigE Vision) protocols
Spectral Range 7.5–14 µm
Streaming Resolution A400-Standard, A500-Standard: GVSP video streaming: 640 × 480 pixels GVSP radiometric streaming: 320 × 240 pixels
A400-Advanced, A500-Advanced: RTSP video streaming, source 0: 640 × 480 pixels RTSP video streaming, source 1: 1280 × 960 pixels RTSP radiometric streaming: 320 × 240 pixels GVSP video streaming: 640 × 480 pixels GVSP radiometric streaming: 320 × 240 pixels
A700-Standard: GVSP video streaming: 640 × 480 pixels GVSP radiometric streaming: 640 × 480 pixels
A700-Advanced: RTSP video streaming, source 0: 640 × 480 pixels RTSP video streaming, source 1: 1280 × 960 pixels RTSP radiometric streaming: 640 × 480 pixels GVSP video streaming: 640 × 480 pixels GVSP radiometric streaming: 640 × 480 pixels
Thermal Sensitivity/NETD A400, A700: Lens dependent
A500: <30 mK, 42° @ 30°C (86°F)
<40 mK, 24° @ 30°C (86°F)
<50 mK, 14° @ 30°C (86°F)
Video Streaming Standard: GVSP (GigE Vision) protocol
Advanced: RTSP or GVSP (GigE Vision) protocols
Visible Camera Optional accessory; disabled when 80° lens in use
Measurement & Analysis
Accuracy ±2°C (±3.6°F) or ±2% of reading, for ambient temperature 15°C–35°C (59°F–95°F) and object temperature above 0°C (32°F)
Atmospheric transmission correction Based on inputs of distance, atmospheric temperature, and relative humidity
Emissivity Correction Variable from 0.01 to 1.0
External Optics & Windows Correction Based on input of optics/window transmission and temperature
Measurement Corrections Global object parameters
Object Temperature Range A400, A500: -20°C to 120°C (-4°F to 248°F), 0°C to 650°C (32°F to 1202°F), 300°C to 1500°C (572°F to 3632°F)
A700: -20°C to 120°C (-4°F to 248°F), 0°C to 650°C (32°F to 1202°F), 300°C to 2000°C (572°F to 3632°F)
Reflected apparent temperature correction Based on input of reflected temperature
General
Base Mounting 4× M4 on 4 sides
Housing material Aluminium
Size (L x W x H) 123 × 77 × 77 mm (4.84 × 3.03 × 3.03 in)
Weight 0.82 kg (1.8 lb), camera only
Environmental & Certifications
Corrosion • ISO 12944 C4 G or H • EN60068-2-11
EMC • ETSI EN 301 489-1 (radio) • ETSI EN 301 489-17 (radio) • EN 61000-4-8 (magnetic field) • FCC 47 CFR Part 15 Class B (emission US) • ISO 13766-1 (EMC - Earth-moving and building construction machinery) • EN ISO 14982 (EMC - Agricultural and forestry machinery)
Encapsulation IEC 60529, IP 54, IP66 with accessory
Humidity (Operating and Storage) IEC 60068-2-30/24 hours, 95% relative humidity, 25°C–40°C (77°F–104°F)/2 cycles
Operating Temperature Range -20°C to 50°C (–4°F to 122°F): • -20°C to 40°C (-4°F to 104°F) (in free air) • 40°C to 50°C (104°F to 122°F) (mounted on cooling plate accessory) Maximum camera case temperature: 65°C (149°F)
Radio Spectrum • FCC 47 CFR Part 15 Class C (2.4 GHz band US) • FCC 47 CFR Part 15 Class E (5 GHz band US) • RSS-247 (2.4 GHz and 5 GHz band Canada) • ETSI EN 300 328 V2.1.1 (2.4 GHz band EU) • ETSI EN 301 893 V2.1.1 (5 GHz band EU)
Shock IEC 60068-2-27, 25 g
Tripod Mounting UNC ¼″-20 on 2 sides
Vibration • IEC 60068-2-6, 0.15 mm at 10–58 Hz and 2 g at 58–500 Hz, sinusoidal • IEC 61373 Cat 1 (Railway)
Power
External Power Operation 24/48 V DC 8 W max
External Voltage Allowed range 18–56 V DC
Power Connection M12 12-pin A-coded, male (shared with Digital I/O)
Power Consumption • 7.5 W at 24 V DC typical • 7.8 W at 48 V DC typical • 8.1 W at 48 V PoE typical

Accessories

Resources & Support

Knowledge Base

FLIR A-Series Feature Comparison Matrix - Image Streaming Cameras

Learn more

Recorded Webinar

FLIR Thermal Automation New Product Introduction

Watch now

Datasheet

Axxx-Series Image Streaming Datasheet

Application Story

FLIR Axxx-Series Application Story - Thermal Imaging Cameras for Substation Monitoring

Brochure

FLIR Automation Brochure

Brochure

FLIR Condition Monitoring Solutions for the Automotive Industry Brochure

Warranty

FLIR Global Uncooled Thermal Camera 2-10 Limited Warranty

Datasheet

FLIR CARE and FLIR PROTECT Service and Extended Warranty Packages Datasheet

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Number:

(+1) 833 254 3526

Service, Repair and Calibration

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.