Extech BR95-CO

External Carbon Monoxide (CO) Detector for BR95

*Environmental sensor and Borescope sold separately.

$54.99

The BR95-CO Carbon Monoxide (CO) Sensor is designed to detect the presence of carbon monoxide quickly and accurately, helping professionals identify potentially dangerous conditions. By providing reliable CO measurements, it supports safer indoor environments and enables fast response to combustion leaks or ventilation issues—making it an essential tool for building inspections, restoration projects, and indoor air quality monitoring.

External sensor for Carbon Monoxide (CO) measurements
Wide-Range Carbon Monoxide detection
Rapid start-up

Specifications

General
Carbon Monoxide (CO) 0 to 500 ppm
Carbon Monoxide (CO) Basic Accuracy 10%
Carbon Monoxide (CO) Max Resolution 1 ppm
Sensor Type Electrochemical
Warm-up Time 30 seconds
Additional Details
Dimensions 52 × 24.5 × 23.9 mm (2.05 × 0.96 × 0.94 in)
Weight 14.99 g (0.5 oz)

Resources & Support

Datasheet

Extech BR95-CO Datasheet

Export Restrictions

Cart

Added to cart