Cascade is our next-generation platform for turning raw data, incident records, and alerts from your entire fleet of Flir traffic detectors into actionable insights for you and your team. Cascade gathers traffic information from an entire camera system and collects it in one place—like having a traffic control center at your fingertips—and it's smart enough to alert on only relevant events so you can focus where it counts. Advanced algorithms allow Cascade to assess and prioritize events as they happen across multiple cameras, reducing unwanted alarms. A network connection, PC, and browser are all you need to access Cascade's state-of-the art traffic management solution, and it integrates easily with both Flir traffic detectors and third party systems. Take the complexity out of traffic management and make faster, more informed decisions that keep vehicles moving—and drivers safer.

Collect & Organize Traffic Data in One Place
Manages road data, incident records, alerts, and video clips in one place, collected from up to 300 Flir traffic sensors (standalone) or unlimited sensors (cluster installations)
Seamlessly integrates with other platforms, including SCADA, traffic management and regulation systems, and video management systems
Make informed decisions that enhance roadway safety and efficiency thanks to intelligent event filtering

Unify and Interpret Traffic Metrics with the Power of Flir Cascade

Imagine capturing realtime traffic data from every Flir camera or sensor in your system with a single, intuitive cloud-based or on-premise platform.     

That's what Flir Cascade does for you.

Cascade is our next-generation platform for turning raw data, incident records, and alerts from your entire fleet of Flir traffic detectors into actionable insights for you and your team.

Take the complexity out of traffic management and make faster, more informed decisions that keep vehicles moving—and drivers safer. 

Flexible Traffic Management for Any Sized Operation

From just a few cameras to a vast network, Cascade makes it easy to scale to your specific needs. Our standalone system can manage up to 300 sensors or cameras and operates on any virtualized or bare metal infrastructure with ease.

For large-scale projects that require extra stability, configurations start with a minimum of four nodes and the foundational cluster license.

Keep Alerts Relevant

Cascade actively filters alerts to ensure they are relevant. Advanced algorithms assess and prioritize events as they happen across multiple cameras, reducing unwanted alarms. For example, Cascade can recognize the difference between normal stop-and-go traffic and disabled vehicles that pose a legitimate road hazard.

You can manually activate or schedule filters within Cascade's interface. You can also trigger filters automatically via video detection systems or remotely when integrated with larger management systems.

Cloud-Based Access

A network connection, PC, and browser are all you need to access Cascade's state-of-the art traffic management solution.

Open Design, Custom Integration

Cascade's open infrastructure makes integrating with other platforms easy. Custom plugins empower third-party systems—such as SCADA, traffic control, or video management systems—with Cascade's insights.

While Cascade is not a VMS, it can display high resolution video clips of incidents for quick review. Plugins also deliver event notifications via sound alerts, email, or contact closure.

FLIR United VMS

For comprehensive video management in traffic systems, Flir United VMS integrates seamlessly with Cascade through a dedicated UVMS Plugin for a cohesive and effective solution.

Specifications

System Overview
Events And Data Retention Configurable
Hard Drive (Recommended) FLIR Cascade Base Cluster license (lifetime): 2 × 500 GB SSD per server
FLIR Cascade Base Standalone license (lifetime): 1 × 500 GB SSD
Images And Clips Retention Configurable
Max Number of Managed Devices FLIR Cascade Base Cluster license (lifetime): Unlimited
FLIR Cascade Base Standalone license (lifetime): 300
Max Number of Servers FLIR Cascade Base Cluster license (lifetime): Unlimited; above 4 servers, every server adds 300 supported device
FLIR Cascade Base Standalone license (lifetime): 1
Min Number of Servers FLIR Cascade Base Cluster license (lifetime): Min number of servers = 4 ( 1 management node and 3 processing nodes, supporting up to 600 devices in a fault tolerant way)
FLIR Cascade Base Standalone license (lifetime): 1
RAM (Recommended) FLIR Cascade Base Cluster license (lifetime): Minimum 16 GB
FLIR Cascade Base Standalone license (lifetime): 16 GB
Scalable And Fault-Tolerant FLIR Cascade Base Cluster license (lifetime): Yes
FLIR Cascade Base Standalone license (lifetime): Dependent upon underlying virtualization infrastructure
Supported Web Browser Google Chrome, Firefox, Microsoft Edge
Communications
Compatibility with FLIR UVMS Yes, using UVMS-dedicated FLIR Cascade plugin
Compatibility with Watts SDK Yes, with 10-0199 Watts SDK plugin (scope limited to features available with non-AI sensors)
ModBus TCP Yes, with 10-0184 ModBus TCP Slave plugin
OPC UA Yes, with 10-0185 OPC UA Server plugin
Remote Digital IO Management Yes, with 10-0198 IO plugin for Moxa IOlogik devices (contact sales for list of supported models)
REST API Yes, proprietary (documentation available upon request)
Sound Notifications Yes, with 10-0187 Audio On Event plugin

Resources & Support

Brochure

FLIR Intelligent Transportation Systems (ITS) Guidebook

Datasheet

FLIR Cascade Datasheet

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone Support

North America: (+1) 800-254-0632
UK & Europe:  (+44) 203 747 6768
South & Central America: (+52) 55 4777 2227
Australia: (+61) 3 9008 4334
New Zealand: (+64) 9 282 9814
Singapore: (+65) 800 388 35 777
India: (+91) +000 800 100 8935
China: (+852) 3008 1658
Japan: (+81) 350 501454

Service, Repair and Calibration 

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

 

Europe

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Asia Pacific

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions

Cart

Added to cart