Extech CG204

Coating Thickness Tester

$279.00

The Extech CG204 is a portable meter designed for non-invasive coating thickness measurements with automatic recognition of ferrous and non-ferrous substrates. The tester uses dual technology to indicate ferrous (magnetic induction measurement) and non-ferrous (eddy current measurement) substrates. It features single and continuous measurement modes as well as direct and group working modes, 400-reading memory storage, and user-programmable high/low alarms. The CG204 comes with two AAA batteries, USB cable, software, calibration iron, calibration aluminum, precision standards, pouch case, and user manual.

Specifications

General
Coating Thickness (Ferrous) 0 to 1250µm (0 to 49mils)
Coating Thickness (Ferrous) Basic Accuracy ±3%
Coating Thickness (Ferrous) Max Resolution 0.1µm (0.004mils)
Coating Thickness (Non-Ferrous) 0 to 1250µm (0 to 49mils)
Coating Thickness (Non-Ferrous) Basic Accuracy ±3%
Coating Thickness (Non-Ferrous) Max Resolution 0.1µm (0.004mils)
Min Curvature Radius (Ferrous) 1.5mm (59.06mils)
Min Curvature Radius (Non-Ferrous) 3mm (118.1mils)
Min Diameter (Ferrous) 7mm (275.6mils)
Min Diameter (Non-Ferrous) 5mm (196.9mils)
Min Thickness (Ferrous) 0.5mm (19.69mils)
Min Thickness (Non-Ferrous) 0.3mm (11.81mils)
Working Principle (Ferrous) Magnetic Induction
Working Principle (Non-Ferrous) Eddy Current
Additional Details
Certifications CE
Dimensions 4.7 × 2.4 × 1.25" (120 × 6 × 32mm)
Power 2 × AAA batteries
Warranty 2 years
Weight 6.17oz (175g)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Extech Coating Thickness Tester Software

You must be logged in to download file.

Datasheet

Extech CG204 Datasheet

Certification

Extech CG204 Declaration of Conformity

User Manual

Extech CG204 User Manual

Export Restrictions

Cart

Added to cart