Extech CG304

Coating Thickness Tester with Bluetooth®

$359.00

The Extech CG304 Coating Thickness Tester offers a non-destructive way of measuring the thickness of ferrous and non-ferrous substrates with automatic recognition of the material being measured. Memory stores 2500 readings. The unique Bluetooth interface feature wirelessly transmits data to your PC for further analysis and enables you to generate a documented report. Special LCD with backlight feature and contrast for easy viewing in various lighting conditions. Complete with two AAA batteries, software, hard case, steel and aluminum substrates, and standard films for calibration.

Specifications

General
Coating Thickness (Ferrous) 0 to 2000µm; 0 to 78.7mils
Coating Thickness (Ferrous) Basic Accuracy ±(2%+2µm); ±3.5% (1000 to 2000µm)
Coating Thickness (Ferrous) Max Resolution 0.1µm (0.01mils)
Coating Thickness (Non-Ferrous) 0 to 2000µm; 0 to 78.7mils
Coating Thickness (Non-Ferrous) Basic Accuracy ±(2%+2µm); ±3.5% (1000 to 2000µm)
Coating Thickness (Non-Ferrous) Max Resolution 0.1µm (0.01mils)
Min Curvature Radius (Ferrous) 1.5mm (59.06mils)
Min Curvature Radius (Non-Ferrous) 3mm (118.1mils)
Min Diameter (Ferrous) 7mm (275.6mils)
Min Diameter (Non-Ferrous) 5mm (196.9mils)
Min Thickness (Ferrous) 0.5mm (19.69mils)
Min Thickness (Non-Ferrous) 0.3mm (11.81mils)
Working Principle (Ferrous) Magnetic Induction
Working Principle (Non-Ferrous) Eddy Current
Additional Details
Certifications CE
Dimensions 4.7 × 2.4 × 1.25" (120 × 62 × 32mm)
Power 2 × AAA (1.5V) batteries
Warranty 2 years
Weight 6.17oz (175g)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Extech Coating Thickness Tester Software

You must be logged in to download file.

User Manual

Extech CG304 User Manual

Certification

Extech CG304 Declaration of Conformity

Datasheet

Extech CG304 Datasheet

Export Restrictions

Cart

Added to cart