Extech CL200

ExStik® Chlorine Meter

$289.00

CL200 is an ExStik® Chlorine Meter. This revolutionary technique measures Direct Total Residual Chlorine from 0.01ppm to 10ppm. It makes non-subjective measurements unaffected by interferences associated with traditional colorimeters and spectrophotometers like sample color, turbidity, light, and pollutants. This product comes with an electrode, five packs of 10 reagent tablets (50 tests), a protective sensor cap, a sample cup with cap, four CR2032 batteries, and a 48” neck strap.

Direct reading of Total Chlorine provides fast and easy measurements (less than 2 minutes)
Low detection limit down to 0.01ppm, unaffected by sample color or turbidity
US EPA approved as an acceptable method for wastewater compliance monitoring of Total Chlorine.

Specifications

General
Chlorine 0.01 to 10.00ppm
Chlorine Basic Accuracy ±10% of reading ±0.01ppm
Chlorine Max Resolution 0.01ppm
Memory 15 readings
Temperature (Contact) 23° to 194°F (-5 to 90°C)
Temperature (Contact) Basic Accuracy ±1.8°F/±1°C
Temperature (Contact) Max Resolution 0.1°F/°C
Additional Details
Certifications CE
Dimensions 1.4 × 6.8 × 1.6" (35.6 × 172.7 × 40.6mm)
IP Rating IP57
Power 4 × CR-2032 (3V) batteries
Warranty 2 years
Weight 3.85oz (110g)

Resources & Support

Datasheet

Extech PHxxx CLxxx RExxx Datasheet

User Manual

Extech CL200 User Manual GB

Certification

Extech CL200 Declaration of Conformity

Datasheet

Extech CL200 Datasheet

User Manual

Extech CL200 User Manual

Export Restrictions

Cart

Added to cart