Discontinued

FLIR CM174

IGM™ Clamp Meter

The FLIR CM174 has the power to lead you to problems you can't see with a standard clamp meter. Featuring Infrared Guided Measurement (IGM) technology powered by an integrated FLIR Lepton® thermal imaging sensor, the CM174 provides a reliable way to identify hot spots and overloaded circuits from a safe distance. IGM visually guides you to the precise location of a potential problem and helps confirm your findings with a wide range of functions plus temperature readings.

See more with your clamp meter
Quickly identify issues with IGM, without contact with panels, cabinets, or cluttered wires and cables that may present safety hazards.
Verify problems, check load, and validate hot spots. Get accurate amperage and voltage measurements and center-point temperature readings.
The CM174's intelligent design features a narrow jaw and built-in worklights to help you access difficult locations with lighting issues. Advanced electrical features allow you to get all the readings you need to solve problems fast, including True RMS, LoZ, VFD Mode, Inrush, and Smart Diode with Disable. Plus, the CM174 is expandable to 3000 Amps AC with FLIR FLEX accessories.

Specifications

Highlighted
IR Resolution 80 × 60 (4,800 pixels)
Display Size 2.0 in TFT screen
AC/DC Voltage Range 1000V / Basic Accuracy ±1.0%
Data Logging & Storage N/A
Connectivity N/A
Imaging & Optical
Color Palettes Iron, Rainbow, Grayscale
Display Size 2.0 in TFT screen
Field of View [V x H] 38.6° x 50.0°
Focus Fixed
Imaging Detector FLIR Lepton® microbolometer
IR Resolution 80 × 60 (4,800 pixels)
Sensitivity 150 mK
Measurement & Analysis
AC/DC Voltage Range 1000V / Basic Accuracy ±1.0%
Auto Range Yes, with manual range option
Capacitance Range 1000µF / Basic Accuracy ±1.0%
Continuity check threshold 30Ω to 150Ω
Diode Range 1.5V / Basic Accuracy ±1.5%
Flex Input AC A Range: 3000 A Basic Accuracy: ±1.0%
Flex Input Frequency Counter Range: 10.00 kHz Basic Accuracy: ±0.1%
Inrush AC Current Range 600.0A / Basic Accuracy ±3.0%
LoZ Mode AC Voltage Range 1000V / Basic Accuracy ±1.0%
LoZ Mode DC Voltage Range 1000V / Basic Accuracy ±1.0%
Measuring Rate 3 samples per second
Resistance Range 6000Ω / Basic Accuracy ±1.0%
Temperature Accuracy ± 3°C (5.4°F) or ±3% of rdg
Temperature Range -13°F to 302°F (-25°C to 150°C)
True RMS Yes
VFD AC Current Range 600.0A / Basic Accuracy ±2.0%
VFD AC Voltage Range 1000V / Basic Accuracy ±1.0%
Communication & Data Storage
Connectivity N/A
Data Logging & Storage N/A
Power
Auto Power Off Yes
Battery 4 AAA batteries; optional TA04 Li-Poly rechargeable battery
General
Size (L x W x H) 43 x 89 x 241 mm (1.7 x 3.5 x 9.5 in)
Weight 426 g (15 oz)
Worklights Yes
Environmental & Certifications
Drop test 2 m
Emissivity Settings 4 Presets with Custom Adjustment
Warranty 10 year

Accessories

  1. Belt Clip (TA42®)

Resources & Support

User Manual

CM174 User Manual

Brochure

Clamp Meter Family Brochure

Datasheet

CM174 And CM275 Datasheet

Warranty

FLIR Test and Measurement Limited 10-Year Warranty

Warranty

FLIR Test and Measurement Limited Warranty - Industrial Grade Tools

Export Restrictions