Discontinued

FLIR CM57

Flexible Clamp Meter 18 inch

The FLIR CM57 is an ergonomic tool designed to simplify difficult current measurements. Made with a narrow, 18-inch (45.72 cm) flexible coil clamp, the CM57 lets you easily take measurements in tight or awkward spots. It is ideal for multiple-conductor measurements and double-wrap requirements. With Bluetooth® communication for remote viewing and data transfer to iOS® and Android™ devices via the FLIR Tools Mobile app, you can analyze and share data fast right from the jobsite.

GO WHERE NO HARD JAW CLAMP CAN GO
Snake the flexible coil clamp around obstacles with ease, even in deep, crowded cabinets.
Made with bright, dual-LED worklights to illuminate dark cabinets, built to withstand a 3-meter drop, portable, lightweight, and tangle-free, the CM55 and CM57 were designed with your convenience in mind without compromising measurement range.
Transfer data to iOS and Android devices with FLIR Tools. Multiple units wirelessly connect for remote viewing of multiphase systems.

Specifications

Measurement & Analysis
AC Current Bandwidth 45Hz – 500Hz (sine wave)
AC Current Ranges and Resolution 30.00A, 300.0A, 3000A
AC Response True RMS
Basic AC current accuracy (of reading) ± 3.0% + 5 digits
Flex Coil Diameter 0.3" (7.5mm)
Flex Coil Length 18" (45cm)
Flex Coil Tip Diameter 0.5" (13mm)
Inrush Current Min 0.5A, 100mS
Max Conductor Diameter 4.7" (12cm)
Maximum AC current 3000A
Maximum resolution 0.01A
Positional Error [distance from optimum] 1.4" (35mm) ± 1.0% / 2.0" (50mm) ± 1.5% / 2.4" (60mm) ± 2.0%
Communication & Data Storage
Bluetooth range max 32' (10m)
Data Record Mode 20,000 points , 1 min sample rate
Wireless ID# max Up to 20
User Interface
Display 3000 count LCD with backlight and multi‐function indicators
Power
Power Supply (2) 1.5V "AAA"
General
Worklights Two white LEDs
Environmental & Certifications
Agency Approvals FCC Class B, CE, UL
Drop test 9.8' (3m)
Safety Rating CAT IV 600V, CAT III 1000V
Standards EN61010-1, EN61010-2-032, EN61326-1
Warranty Limited lifetime with registration

Accessories

Resources & Support

User Manual

CM55 CM57 User Manual

Quick Start Guide

CM55 CM57 Quick Start Guide

Brochure

Clamp Meter Family Brochure

Warranty

FLIR Test And Measurement Limited Lifetime Warranty - US Only

Datasheet

CM55 And CM57 Datasheet

Export Restrictions