Discontinued

FLIR CM74

True RMS Clamp Meter with VFD mode

The FLIR CM74 clamp meter gives you better access to wiring in hard-to-reach places. Made with a narrow jaw and high-powered LED worklights, the meter makes it easier to take measurements in dark, crowded panels and cabinets. It’s compact and light to carry in your pocket wherever you go. The CM74 offers advanced features including AC/DC measurement, Autoranging, True RMS, Inrush, VFD Mode, and more–everything you need to stay competitive and ensure accurate readings.

Measurements in hard-to-reach places
The light and compact meter is convenient to carry and designed to easily access wiring in crowded panels or cabinets.
Tackle modern challenges and get accurate readings with advanced electrical features including True RMS, LoZ, VFD Mode, Inrush, and more.
Built rugged with double-molded hand grips to reduce slippage, a large-digit LCD display, and a bright backlight.

Specifications

Highlighted
Jaw Opening 1.38" (35mm), 1250MCM
AC Current 600.0A / Basic Accuracy ±2.0%
Measurement & Analysis
AC Current 600.0A / Basic Accuracy ±2.0%
AC Voltage 1000V / Basic Accuracy ±1.0%
Capacitance 1000µF / Basic Accuracy ±1.0%
Category Rating CAT IV-600V, CAT III-1000V
Continuity 600.0Ω / Basic Accuracy ±1.0%
DC Current 600.0A / Basic Accuracy ±2.0%
DC Voltage 1000V / Basic Accuracy ±1.0%
Diode 1.5V / Basic Accuracy ±1.5%
Frequency 60.00kHz / Basic Accuracy ±0.1%
Inrush AC Current 600.0A / Basic Accuracy ±3.0%
Inrush Current Threshold Min 0.5A, Integration Time 100ms / Basic Accuracy
LoZ Mode AC Voltage 1000V / Basic Accuracy ±1.0%
LoZ Mode DC Voltage 1000V / Basic Accuracy ±1.0%
Resistance 6000Ω / Basic Accuracy ±1.0%
VFD AC Current 600.0A / Basic Accuracy ±2.0%
VFD AC Voltage 1000V / Basic Accuracy ±1.0%
Power
Battery type 4 x AAA
General
Includes Clamp Meter, 4 x AAA Batteries, Premium Silicone Test Leads, Quick Start, User Manual (CD), Extended Warranty Registration Card
Jaw Opening 1.38" (35mm), 1250MCM
Environmental & Certifications
Certifications UL
Warranty Limited Lifetime

Accessories

  1. Belt Clip (TA42®)

Resources & Support

User Manual

CM72 CM74 User Manual UK

User Manual

CM72 CM74 User Manual

Datasheet

FLIR CM72 And CM74 Datasheet

Brochure

Clamp Meter Family Brochure

Warranty

FLIR Test And Measurement Limited Lifetime Warranty - US Only

Export Restrictions