Extech CO10

Carbon Monoxide Meter

$369.00

Checking carbon monoxide levels is as easy as pushing just one button with the Extech C010. This meter can measure CO levels up to 1,000 ppm with a resolution of 1 ppm and ±5% or ±10 ppm basic accuracy (whichever is greater). The CO10 sounds an alarm starting at 35 ppm that increases in speed at higher concentrations of CO. Above 200 ppm, the alarm will sound continuously. Additional features include a backlight on the display that can be used in low light areas, max hold, data hold, and auto-power-off. The meter comes complete with a 9-volt battery, protective holster, and case.

Specifications

General
Carbon Monoxide (CO) 0-1000 ppm
Carbon Monoxide (CO) Basic Accuracy ±5% or ±10 ppm (whichever is greater)
Carbon Monoxide (CO) Max Resolution 1 ppm
Sensor Type Stabilized electrochemical Gas-specific (CO)
Additional Details
Certifications CE
Dimensions 6.3 × 2.2 × 1.57" (160 × 56 × 40mm)
Power 1 × 9V battery
Warranty 2 years
Weight 6.35oz (180g)

Resources & Support

Certification

Extech CO10 Declaration of Conformity

Datasheet

Extech CO10 Datasheet

User Manual

Extech CO10 User Manual

User Manual

Extech CO10 User Manual GB

Export Restrictions

Cart

Added to cart