Extech CO100

Desktop Indoor Air Quality CO2

$199.00

The Extech CO100 is a desktop indoor air quality CO2 monitor that measures carbon dioxide concentrations (CO₂) from 0 to 9,999 ppm, air temperature from -5°C to 50°C (23°F to 122°F), and humidity from 0.1 to 90% RH. It comes with a user programmable visible and audible CO2 warning alarm. The meter has a maximum/minimum CO2 value recall function. The CO100 is complete with a maintenance free NDIR (non-dispersive infrared) CO2 sensor and a universal AC adaptor.

Specifications

General
Carbon Dioxide [CO2] 0 to 9999ppm
Carbon Dioxide [CO2] Basic Accuracy ±75 ppm or ±5% of reading
Carbon Dioxide [CO2] Max Resolution 1ppm
Relative Humidity 0.1 to 90.0%
Relative Humidity Basic Accuracy ±5%
Relative Humidity Max Resolution 0.10%
Sampling Rate 2 seconds
Sensor Type CO₂ NDIR (non-dispersive infrared) technology
Temperature [Air] 23 to 122 °F ( -5 °C to 50 °C)
Temperature [Air] Basic Accuracy ±1.5 °C/2.7 °F
Temperature [Air] Max Resolution 0.1 °
Additional Details
Certifications CE
Dimensions 117 × 102 × 102mm (4.6 × 4 × 4")
Display Segment LCD with backlighting
Power input 110V - 220V AC, output 6.0V DC, 500mA power supply
Warranty 2 years
Weight 204g (7.2 oz.)

Resources & Support

User Manual

Extech CO100 User Manual GB

Certification

Extech CO100 Declaration of Conformity

Datasheet

Extech CO100 Datasheet

User Manual

Extech CO100 User Manual

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.