Extech CO15

Carbon Monoxide (CO) Meter

$184.00

Check CO levels up to 999ppm with the push of a button using Model CO15. An audible alarm indicator will continuously beep starting at 25ppm (preset warning level - value can be adjusted) and the display will flash until the CO level goes down to normal range. A backlight on the display can be used for low light areas. The meter comes complete with batteries, wrist strap, and pouch.

Specifications

General
Carbon Monoxide (CO) 0 to 999ppm
Carbon Monoxide (CO) Basic Accuracy ±20% (0 to 100ppm), ±15% (100 to 500ppm)
Carbon Monoxide (CO) Max Resolution 1ppm
Additional Details
Certifications CE
Dimensions 6.9 × 1.9 × 1.1" (175 × 47 × 28mm)
Power 3 × AAA (1.5V) batteries
Warranty 2 years
Weight 5.6oz (158.8g)

Resources & Support

Certification

Extech CO15 Declaration of Conformity

Datasheet

Extech CO15 Datasheet

User Manual

Extech CO15 User Manual

User Manual

Extech CO15 User Manual GB

Export Restrictions

Cart

Added to cart