Extech CO210

Desktop Indoor Air Quality CO2

$429.00

CO210 is a Desktop Indoor Air Quality CO2 Monitor/Datalogger. Measurement ranges are 0 to 9,999 ppm (CO₂), 14 to 140°F (-10 to 60°C) for Air Temperature and 0.1 to 99.9% for Relative Humidity. It features Minimum/Maximum CO2 value recall, Year/Month/Date/Time display, and an Automatic Baseline Calibration (minimum CO2 level over 7.5 days) or manual calibration in fresh air. Comes with AC adapter and user manual.

Indoor Air Quality displayed in ppm with Good (380 to 420ppm), Normal (<1000ppm), Poor (>1000ppm) indication
Measurement ranges: CO2: 0 to 9999ppm; Temperature: 14 to 140°F (-10 to 60°C); Humidity: 0.1 to 99.9%RH
Automatic Baseline Calibration or manual calibration in fresh air

Specifications

General
Carbon Dioxide [CO2] 0 to 9,999ppm
Carbon Dioxide [CO2] Max Resolution 1ppm
Memory Up to 5333 points for each parameter
Relative Humidity 0.1 to 99.9%
Relative Humidity Max Resolution 0.10%
Temperature [Air] 14 to 140 °F (-10 to 60 °C)
Temperature [Air] Max Resolution 0.1 °F/ °C
Additional Details
Certifications CE
Dimensions 4.6 x 4 x 4" (117 x 102 x 102mm)
Warranty 2 years
Weight 7.2oz (204g)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Extech CO210 Software

You must be logged in to download file.

User Manual

Extech CO210 User Manual

Certification

Extech CO210 Declaration of Conformity

Datasheet

Extech CO210 Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.