Extech CO220

Desktop Indoor Air Quality CO2

$379.00

The Extech CO220 air quality CO2 monitor measures carbon dioxide, air temperature, and humidity. The CO220 also calculates dew point and wet bulb. Use in conference rooms, schools, greenhouses, factories, hotels, hospitals, and any place where high levels of carbon dioxide are generated. It calculates statistical weighted averages of TWA (8 hour Time Weighted Average) and STEL (15 minute Short Term Exposure Limit). Maintenance free NDIR (non-dispersive infrared) CO2 sensor. It can manually store/recall 99 readings. Complete with AC adaptor.

Specifications

General
Carbon Dioxide [CO2] 0 to 9,999ppm
Carbon Dioxide [CO2] Max Resolution 1ppm
Dew Point -94 to 140 °F (-70 to 60 °C)
Dew Point Max Resolution 0.1 °F/ °C
Relative Humidity 0.1 to 99.9%
Relative Humidity Max Resolution 0.10%
Temperature [Air] 14 to 140 °F (-10 to 60 °C)
Temperature [Air] Max Resolution 0.1 °F/ °C
Ventilation Rate -1428 to 51 lps%; -30 to 1 cmf/p
Ventilation Rate Max Resolution 1%; 1 cfm/p
Wet Bulb 14 to 140 °F (-10 to 60 °C)
Wet Bulb Max Resolution 0.1 °F/ °C
Additional Details
Certifications CE
Dimensions 6.1 × 3.4 × 3.2" (155 × 87 × 81mm)
Warranty 2 years
Weight 5.8oz (165g)

Resources & Support

Certification

Extech CO220 Declaration of Conformity

Datasheet

Extech CO220 Datasheet

User Manual

Extech CO220 User Manual

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.