Extech CO250

Portable Indoor Air Quality CO2

$579.00

This Portable Indoor Air Quality CO2 Meter measures Carbon Dioxide (C02), Temperature, Humidity, Dew Point, and Wet Bulb. Checks for Carbon Dioxide (CO₂) concentrations and calculates statistical weighted averages of TWA (8 hour time weighted average) and STEL (15 minute short term exposure limit). User programmable audible alarm. Data acquisition software and cable included to record and document CO2, Humidity and Temperature data. Complete with software and cable, 4 AA batteries, and carrying case.

Checks for Carbon Dioxide (CO₂) concentrations
Calculates statistical weighted averages of TWA (8 hour time weighted average) and STEL (15 minute short term exposure limit)
Maintenance free NDIR (non-dispersive infrared) CO₂ sensor

Specifications

General
Carbon Dioxide [CO2] 0 to 5,000ppm
Carbon Dioxide [CO2] Max Resolution 1ppm
Relative Humidity 0.0 to 99.9%
Relative Humidity Max Resolution 0.10%
Temperature [Air] 14 to 140°F (-10 to 60°C)
Temperature [Air] Max Resolution 0.1°F/°C
Additional Details
Certifications CE
Dimensions 7.9 × 2.7 × 2.3" (200 × 70 × 57mm)
Power 4 × AAA (1.5V) batteries
Warranty 2 years
Weight 6.7oz (190g)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Extech 407752 Manometer Data Acquisition Software and Connector

You must be logged in to download file.

User Manual

Extech CO250 User Manual

Datasheet

Extech CO250 Datasheet

User Manual

Extech CO250 User Manual GB

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.