Extech CT70

GFCI and AC Circuit Analyzer

$289.00

Circuit and wiring issues can introduce shock hazards and compromise performance of machinery and equipment. The CT70 is a GFCI and AC circuit analyzer which covers outlet load handling and outlet tester functions. AC load tester functions cover selectable loads of 12, 15, and 20 Amps; loaded and unloaded AC line voltage measurements; voltage drop/line impedance calculations; and peak line voltage. Outlet tester functions include neutral to ground voltage; hot, neutral, and ground impedance; GFCI trip time/trip current; and open or reversed wiring. The CT70 comes complete with AC test cord (standard North American 3-prong plug).

Specifications

General
AC Voltage 90.0 to 240.0V
Frequency 45.0 to 65.0Hz
Peak Line Voltage 350.0V
Voltage Drop 0.1 to 99.9%
Additional Details
Certifications CE, ETL
Dimensions 8 × 2.8 × 2" (203.2 × 71.1 × 50.8mm)
Safety Category CATII - 300V
Warranty 2 years
Weight 11.2oz (317.5g)

Resources & Support

User Manual

Extech CT70 User Manual

Certification

Extech CT70 Declaration of Conformity

Datasheet

Extech CT70 Datasheet

Export Restrictions

Cart

Added to cart