Extech CTH10A

Radio-Controlled Wall Clock Hygro-Thermometer with Calendar

$86.99

The CTH10A is an attractive wall clock features an oversized 109 mm (4.3 in) digit time display that can be easily view from a longer distance than regular sized clocks. It receives Time Code from NIST Radio Station WWVB and it automatically adjusts year, date, day, hour, minute, second, and Daylight Savings Time. In addition, it also measures Temperature and Relative Humidity! Perfect for desktop or wall mount display. This clock meter also features automatic adjust for daylight savings time (DST), programmable alarm clock with snooze feature, and a built-in stand for desktop or wall-mount. Complete with built-in stand and three C size batteries.

Large digital display with time, date, temperature, and relative humidity.
Link to NIST radio station ensures accuracy, even adjusting for daylight saving time.
Mount on a wall or use the built-in stand to set on a desk or shelf.

Specifications

General
Alarm Yes
Calendar Yes
Relative Humidity 20 to 99%
Relative Humidity Basic Accuracy ±6%
Snooze Yes
Temperature (Air) 0°C to 50°C (32°F to 122°F)
Temperature (Air) Basic Accuracy ±1 °C/2°F
Additional Details
Dimensions 425.4 × 292.1 × 31.75 mm (16.75 × 11.5 × 1.25 in)
Power 3 × C (1.5 V) batteries
Warranty 2 years
Weight 1.2 kg (2.75 lbs)

Resources & Support

Datasheet

Extech CTH10A Datasheet

User Manual

Extech CTH10A User Manual

Export Restrictions

Cart

Added to cart