Extech DCP36

80W Switching Mode DC Power Supply

$499.00

Extech’s DCP36 power supply has 80W constant power topology and has autoranging Voltage and Current output. This compact and lightweight unit provides easy portability, and is ideal for tight workbenches with limited space. It features 4-Digit LED displays, 3-programmable presets, front/rear output terminals, and remote sensing for accurate applied voltage at load point.

Specifications

General
Line Current Regulation ≤10mA
Line Voltage Regulation ≤4mV
Load Current Regulation ≤10mA
Load Voltage Regulation ≤30mV
Output Current 0 to 5A; Autoranging with 80W maximum output power (E x I = ≤80W)
Output Current Basic Accuracy ±(0.5% + 5 counts)
Output Voltage 0.5 to 36V
Output Voltage Basic Accuracy ±(0.5% + 5 counts)
Ripple and Noise ≤35m Vp-p
Additional Details
Certifications CE
Dimensions 13 × 5 × 2" (330 × 127 × 53.5 mm)
Warranty 2 years
Weight 4.2 lbs (1.9 kg)

Resources & Support

Certification

Extech DCP36 Declaration of Conformity

User Manual

Extech DCP36 User Manual

Datasheet

Extech DCP36 Datasheet

Export Restrictions

Cart

Added to cart