Extech DL150

True RMS AC Voltage/Current Datalogger

$379.00

The Extech DL150 is a True RMS AC Voltage and Current Data Logger. Data log up to 100,000 readings of TRMS AC Voltage (600 Volt) or Current (200 Amp) with a user programmable sample rate from 1 second to 24 hours. LCD displays time/date, current reading, min/max, and if the user settable high/low alarms have been exceeded. Readings can be downloaded to your PC via the USB interface. Featuring normal, peak, and capture (user specified trigger level) recording modes. Complete with current clamp, test leads, alligator clips, software, USB cable, 110-Volt AC Adapter, and four AAA batteries.

Specifications

General
AC Current 10 to 200A
AC Current Basic Accuracy ±(2% of reading ± 1A)
AC Current Max Resolution 0.1A
AC Voltage 10 to 600V
AC Voltage Basic Accuracy ±(1.5% of reading ±1V)
AC Voltage Max Resolution 0.1V
Memory 100,000 points
PC Interface USB
Sampling Rate 1 second to 24 hours
True RMS Yes
Additional Details
Certifications CE
Dimensions 4.5 × 2.5 × 1.3" (114 × 63 × 34mm)
Power 4 × AAA (1.5V) batteries
Safety Category CATIII - 600V
Warranty 2 years
Weight 8.7oz (248g)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Extech DL150 Software

You must be logged in to download file.

User Manual

Extech DL150 User Manual

Certification

Extech DL150 Declaration of Conformity

Datasheet

Extech DL150 Datasheet

Export Restrictions

Cart

Added to cart