Extech DM220

Mini Pocket MultiMeter with Non-Contact Voltage Detector

$72.99

This Mini Pocket MultiMeter has a large high contrast 4000 count LCD display, Non-Contact Voltage detection for identifying live circuits, and a built-in Flashlight. It measures AC/DC Voltage, AC/DC Current, Resistance, Frequency, Duty Cycle, Diode Test and has a Continuity Beeper. Additional features include: built-in storage clips for integrated test leads, double molded housing to provide extra protection, over-range and low battery indication. Complete with test leads and 2 AAA batteries.

Specifications

General
AC Current 200mA
AC Current Basic Accuracy ±2.5%AC
AC Current Max Resolution 0.1µA
AC Voltage 600V
AC Voltage Basic Accuracy ±1.5% AC
AC Voltage Max Resolution 1mVAC
Capacitance 200µF
Capacitance Max Resolution 0.001nF
Continuity Yes
DC Current 200mA
DC Current Basic Accuracy ±2.5%DC
DC Current Max Resolution 0.1µA
DC Voltage 600V
DC Voltage Basic Accuracy ±0.8%DC
DC Voltage Max Resolution 0.1mVDC
Diode Test Yes
Duty Cycle 0.5 to 99%
Duty Cycle Basic Accuracy ±(2.0% of reading + 5 digits)
Duty Cycle Max Resolution 0.50%
Frequency 10kHz
Frequency Basic Accuracy ±2.0%
Frequency Max Resolution 0.001Hz
Non-Contact Voltage (NCV) Detector 100 to 600VAC
Resistance 40MΩ
Resistance Max Resolution 0.1Ω
Additional Details
Certifications CE
Dimensions 4.72 × 2.2 × 1.6" (120 × 55 × 540mm)
Power 2 × AAA (1.5V) batteries
Safety Category CATIII - 1000V, CATIV - 600V
Warranty 2 years
Weight 5.12oz (145g)

Resources & Support

Datasheet

Extech DM220 Datasheet

User Manual

Extech DM220 User Manual

Certification

Extech DM220 Declaration of Conformity

Export Restrictions

Cart

Added to cart