Discontinued

FLIR DM284

Imaging Multimeter with IGM™

The FLIR DM284 is a professional, all-in-one True RMS digital multimeter and thermal imager ideal for field electronics, commercial electric, light industrial, field service, and HVAC work. Featuring Infrared Guided Measurement (IGM) technology powered by a built-in 160 × 120 FLIR thermal imager, the DM284 visually guides you to the precise location of an electrical problem without direct contact. You'll pinpoint hot spots faster, safer, and more efficiently.

The DMM you can't afford to work without
Find more work by visually identifying issues with IGM, and scan a panel or cabinet for hazards without direct contact.
Performs 18 DMM measurement functions to help you verify the most complex electrical issues with trusted readings every time
Durable and drop tested, DM284 features built-in worklights, large display screen, onboard laser pointer, and an intuitive user interface

Specifications

Highlighted
IR Resolution 19,200 pixels (160 x 120)
Display Size 2.8"
AC/DC Amps Range: 10.00 A Basic Accuracy: ±1.5% / 1.0%
Data Logging & Storage N/A
Connectivity N/A
Imaging & Optical
Display Size 2.8"
Focus Fixed
FOV (w x h) 57° × 44°
IR Resolution 19,200 pixels (160 x 120)
Palette Iron, Rainbow, Greyscale
Sensitivity ≤ 150 mK
Thermal Imaging Detector FLIR Lepton® microbolometer
Measurement & Analysis
AC/DC Amps Range: 10.00 A Basic Accuracy: ±1.5% / 1.0%
AC/DC LoZ V Range: 1000 V Basic Accuracy: ±1.5%
AC/DC microAmps Range: 4,000 µA Basic Accuracy: ±1.0%
AC/DC mVolt Range: 600mV Basic Accuracy: 1% / 0.5%
Capacitance Range: 10.00 mF Basic Accuracy: ±1.9%
Continuity check threshold 20Ω to 200Ω
Flex Clamp Range 3000 A AC (Optional TA72/74)
Measuring Rate 3 samples per second
Min/Max - Avg Yes
Resistance Range: Basic Accuracy: 6.000 MΩ ±0.9% 50.00 MΩ ±3.0%
Temperature Accuracy 3°C or 3.5%
Temperature Range 14°F to 302°F (-10°C to 150°C)
Temperature Type K Thermocouple Basic Accuracy ±1.0% + 5.4°F (DMM) ±1.0% + 9°F (IGM)
Temperature Type K Thermocouple Range Type K -40°F to 752°F (-40°C to 400°C)
True RMS Yes
VFD Range: 1000 V Basic Accuracy: ±1.0%
Communication & Data Storage
Connectivity N/A
Data Logging & Storage N/A
Power
AC/DC Volts Range: 1000V Basic Accuracy: ±1.0% / 0.09%
Auto Power Off Yes
Battery 4 A A A batteries; optional TA04 Li-Poly rechargeable battery
General
Laser Pointer Yes
Size (L x W x H) 200 x 95 x 49mm; Weight: 537g
Weight 537 g (18.9 oz)
Worklights Yes
Environmental & Certifications
Drop test 3m
Emissivity Settings 4 Presets with Custom Adjustment
IP Rating IP54
Warranty 10 year

Accessories

Resources & Support

User Manual

DM284 User Manual

Datasheet

DM284 And DM285 Datasheet

Brochure

Digital Multimeter Brochure

Warranty

FLIR Test and Measurement Limited 10-Year Warranty

Warranty

FLIR Test and Measurement Limited Warranty - Industrial Grade Tools

Export Restrictions