Discontinued

FLIR DM64

HVAC TRMS Digital Multimeter

The FLIR DM64 is the right choice for professionals who install, inspect, and maintain HVAC systems. It includes microamp measurement to test flame sensors, LoZ mode to prevent ghost voltage, measures capacitance and frequency, and features a Type-K thermocouple input for temperature measurement. A flashing backlight and audible indication simplify the task of checking wiring connections and switch operation in noisy work environments; and probe-contact voltage detection helps you more precisely identify live wires.

The right DMM for HVAC professionals
Diagnose complex systems with high- and low-voltage measurement capabilities, test flame sensors with microamps, assess temperatures up to 400°C, and identify live wires.
Features an intuitive on-screen menu system and enhanced ergonomics; Relative Zero mode helps you identify deviations from normal conditions.
The DM64 is durable and drop-tested with an IP40 rating to last you for years.

Specifications

Highlighted
AC/DC Voltage Range: 600.0 V Basic Accuracy: ±1.0% / ±0.4%
AC/DC Amps Range: 10.00 A Basic Accuracy: ±1.5% / ±1.0%
Measurement & Analysis
AC/DC Amps Range: 10.00 A Basic Accuracy: ±1.5% / ±1.0%
AC/DC LoZ V Range: 600.0 V Basic Accuracy: ±2.0%
AC/DC mAmps Range: 600.0 mA Basic Accuracy: ±1.0% / ±0.7%
AC/DC microAmps Range: 6000 µA Basic Accuracy: ±1.5% / ±1.0%
AC/DC mVolt Range: 600.0 mV Basic Accuracy: ±1% / ±0.4%
AC/DC Voltage Range: 600.0 V Basic Accuracy: ±1.0% / ±0.4%
Capacitance Range: Basic Accuracy: 200.0 nF ±1.5% 200.0 µF ±1.5% 10 mF ±4.5% 10.00 mF ±5.0%
Continuity check Between 30 Ω and 480 Ω
Diode Test Range: 3.000 V Basic Accuracy: ±0.9%
Frequency Range Range: 50.00 kHz
Resistance Range: Basic Accuracy: 600.0 kΩ ±0.5% 6.00 MΩ ±0.3% 60.00 MΩ ±0.9%
Thermocouple –40 to 752.0°F DMM ± (1.0% + 3°F), –40 to 400°C DMM ± (1.0% + 1.5°C)
True RMS Yes
VFD AC Voltage Range: 600.0 V RMS Basic Accuracy: ±1.0%
Power
Auto Power Off Yes
Battery 3 AA batteries; optional TA04 Li-Poly rechargeable battery
Environmental & Certifications
Drop test 2 m
IP Rating IP40
Warranty Limited 3-Year

Accessories

Resources & Support

Datasheet

DM64 Datasheet

Brochure

Digital Multimeter Brochure

User Manual

DM6x Series User Manual UK

User Manual

DM6x Series User Manual

Export Restrictions