Flir DM93-2

Industrial Digital Multimeter with Meterlink®

$579.00

The Flir DM93-2 is a world-class digital multimeter with advanced variable-frequency drive (VFD) filtering to help you accurately analyze non-traditional sine waves and noisy signals found in VFD-controlled equipment. No matter what electrical challenge you’re up against, the DM93-2’s powerful lighting and durable design is up to the job. Use the Meterlink app to quickly and efficiently capture readings, images, and videos for analysis, trending, and sharing.

• Clearly analyze non-traditional sine waves and noisy signals
• Advanced variable frequency drive (VFD) filtering and dual display shows voltage and frequency at once
• True RMS voltage and current measurements
• Low Impedance (LoZ) Mode eliminates ghost voltage error readings
• Constructed to make any electrical problem easier to troubleshoot
• Powerful LED worklights eliminate the need for a flashlight in dim lighting
• Durable, double-molded construction with IP54 rating and 3 m drop tested
• Large, easy-to-read digits, backlit display and analog bar graph
• Wireless communication with the Flir Meterlink App
• Capture readings, create reports and easily share them with your team
• Perform measurement comparisons over time
• Set custom alarm thresholds to provide additional assurance of operating ranges while performing testing procedures

Specifications

Highlighted
Display Counts 40,000
Safety Category
Measurement & Analysis
AC Current 10.000 A ± 1.0%
AC Voltage 1000.0 V ± 0.5%
Capacitance 40.00 mF ± 0.9%
Category Rating CAT IV-600 V, CAT III-1000 V
Continuity Threshold 30 Ω ± 0.2%
DC Current 10.000 A ± 0.2%
DC Voltage 1000.0 V ± 0.05%
Diode Test 2 V ± 1.5%
Display Counts 40,000
Frequency 100.00 kHz ± 5 digits
Measuring Rate 10 samples per second
Resistance 40.00 MΩ ± 0.2%
Temperature Range -200°C to 1200°C (-328°F to 2192°F) ±1.0%
Temperature Type K thermocouple Yes
VFD AC Voltage 1000.0 V ± 0.5%
Communication & Data Storage
Bluetooth range max 10 m (32 ft)
Data Recording 10,000 records with METERLiNK
Memory 99 internal storage locations
Power
Auto Power Off Default: 10 minutes
Battery life ~100 hours with alkaline batteries (backlight, worklight, and Bluetooth off)
Battery type 6 × 1.5 V AAA alkaline batteries
General
Packaging Size 28.5 cm × 15 cm × 10.4 cm (11.22 in × 5.91 in × 4.09 in)
Size (L x W x H) 207.1 mm × 98.1 mm × 60.7 mm (8.15 in × 3.86 in × 2.39 in)
Weight 601 g (1.33 lb) including batteries
Worklights Yes
Environmental & Certifications
Certifications UL, CE, FCC, UKCA
Drop test 3 m (9.8 ft)
IP Rating IP54 dust-protected and splash-resistant
Warranty https://www.flir.com/testwarranty
Accessories
Accessories In the Box Premium test leads
Type K temperature probe (204°C, 400°F)
Warranty card
6 × AAA Energizer batteries
Quick Start Guide

Accessories

Resources & Support

User Manual

FLIR DM93-2 User Manual

Quick Start Guide

FLIR DM93-2 Quick Start Guide

Datasheet

FLIR DM93-2 Datasheet

User Manual

FLIR METERLiNK App User Manual

Export Restrictions