Extech DO600

Waterproof ExStik® II Dissolved Oxygen Meter

$369.00

The ExStik® II DO600 meter displays Oxygen level as percent of Saturation from 0 to 200. 0 percent or Concentration from 0 to 20.00 ppm (mg/L). It features Adjustable Altitude Compensation (0 to 20,000 feet in 1,000 ft. increments), Adjustable Salinity Compensation from 0 to 50 ppt and an analog bargraph for indicating trends. DO600 meter includes a DO electrode, protective sensor cap, spare membrane cap, electrolyte, four 3V CR-2032 batteries, and 48" (1.2m) neck strap.

Specifications

General
Dissolved Oxygen (Concentration) 0 to 20.00ppm (mg/L)
Dissolved Oxygen (Saturation) 0 to 200.0%
Dissolved Oxygen (Saturation) Basic Accuracy 0.4ppm (mg/L)
Dissolved Oxygen (Saturation) Max Resolution 0.01ppm (mg/L)
Temperature (Contact) 32 to 122°F (0 to 50°C)
Temperature (Contact) Basic Accuracy ±1.8°F (1°C)
Temperature (Contact) Max Resolution 0.1°F/°C
Additional Details
Certifications CE
Dimensions 1.4 × 6.9 × 1.6" (36 × 176 × 41mm)
Power 4 × CR-2032 (3V) batteries
Safety Category IP57
Warranty 2 years
Weight 3.8oz (110g)

Resources & Support

User Manual

Extech DO600 User Manual

User Manual

Extech DO600 User Manual GB

Datasheet

Extech DO600 Datasheet

Certification

Extech DO600 Declaration of Conformity

Export Restrictions

Cart

Added to cart