Extech DO605

ExStik® Replacement Dissolved Oxygen Module

$234.00

Replacement dissolved oxygen sensor for ExStik® DO meter

Specifications

General
Dissolved Oxygen (Concentration) 0 to 20.00ppm (mg/L)
Dissolved Oxygen (Saturation) 0 to 200.0%
Dissolved Oxygen (Saturation) Basic Accuracy 0.4ppm (mg/L)
Dissolved Oxygen (Saturation) Max Resolution 0.01ppm (mg/L)
Temperature (Contact) 32 to 122 °F (0 to 50 °C)
Temperature (Contact) Max Resolution 0.1 °F/ °C ±1.8 °F (1 °C)
Additional Details
Certifications CE
Dimensions 1.4 × 6.9 × 1.6" (36 × 176 × 41mm)
IP Rating IP57
Power 4 × CR-2032 (3V) batteries
Warranty 1/2 year
Weight 3.8oz (110g)

Export Restrictions

Cart

Added to cart