Extech DT40M

Laser Distance Meter

$87.99

Extech’s DT40M measures distance up to 40 m (131 ft). It can calculate area and volume and the integrated Pythagorean theorem allows the user to take indirect measurements. Other features include continuous measurement with min/max distance tracking, 20 point memory, addition/subtraction of sequential readings, front or rear edge reference, and a stakeout function. Large quad backlit LCD display and double molded housing. It also has a handy built-in bubble level and comes with a wrist strap and batteries.

Specifications

General
Area Calculation 99,999 ft², 99,999 m²
Distance 2" to 131ft (0.05 to 40m)
Distance Basic Accuracy ±0.08" ( ±2mm)
Distance Max Resolution 0.0", 0.00ft, 0.000m
Volume Calculation 99,999 ft³, 99,999 m³
Additional Details
Certifications CE
Dimensions 4.6 × 2.2 × 1.3" (116 × 56 × 32mm)
Power 2 × AAA (1.5V) batteries
Warranty 2 years
Weight 3.5oz (100g)

Resources & Support

Datasheet

Extech DTxxM Datasheet

User Manual

Extech DT40M DT60M DT100M User Manual

Export Restrictions

Cart

Added to cart