Extech DT60M

Laser Distance Meter

$114.00

Extech’s DT60M measures distance up to 196ft (60m). It can calculate area and volume and the integrated Pythagorean Theorem allows the user to take indirect measurements. Other features include continuous measurement with Min/Max distance tracking, 20 point memory, addition/subtraction of sequential readings, front or rear edge reference, and a Stakeout function. Large quad backlit LCD display and double molded housing. It also has a handy built-in bubble level and comes with a wrist strap and batteries.

Specifications

General
Area Calculation 99,999 ft², 99,999 m²
Distance 2" to 196ft (0.05 to 60m)
Distance Basic Accuracy ±0.08" ( ±2mm)
Distance Max Resolution 0.0", 0.00ft, 0.000m
Volume Calculation 99,999 ft³, 99,999 m³
Additional Details
Certifications CE
Dimensions 4.6 × 2.2 × 1.3" (116 × 56 × 32mm)
Power 2 × AAA (1.5V) batteries
Warranty 2 years
Weight 3.5oz (100g)

Resources & Support

Datasheet

Extech DTxxM Datasheet

User Manual

Extech DT40M DT60M DT100M User Manual

Export Restrictions

Cart

Added to cart