Extech DV690

Non-contact High Voltage Detector (69 kV)

The Extech DV690 is a rugged and reliable voltage detector that can quickly and safely detect up to 69 kV in high-voltage (HV) electrical systems. This non-contact, industrial-grade tool provides an extra layer of protection for anyone who works around HV electrical systems including electric power utility, storm restoration, telecommunications, and public safety professionals. Audible and visual alarms notify users of dangerous voltage presence, helping them maintain a safe distance in hazardous locations. Plus, five flexible mounting options make it easy to operate the device to get the job done efficiently.

Detect dangerous high voltage from a safe distance
Comply with NFPA 70E, OSHA 1910 Subpart S, and OSHA 1926 Subpart K
Durable, IP54 housing includes a textured hand grip for easy operation when wearing gloves; drop tested to 1.2 m (4 ft)
Receive clear warning of high voltage from the 106 dB buzzer and bright red LED alarm

Specifications

General
Audible/Visible Indication Beeper (>106 dB at 0 cm), flashing LED (507 lux)
Drop test 4 ft (1.2 m)
Frequency Bandwidth 50/60 Hz
Voltage Detection (Non-Contact) 100 V AC to 69 kV AC
Additional Details
Certifications CE
Dimensions 5.24 × 3.03 × 2.05 in (133 × 77 × 52 mm)
IP Rating IP54
Power 3 × AA (1.5V) batteries
Safety Category EN 61326-1
Warranty 2 years
Weight 0.49 lb (220 g)

Resources & Support

User Manual

Extech DV690 User Manual

Datasheet

Extech DV690 Datasheet

Certification

Extech DV690 Declaration of Conformity

Brochure

FLIR Renewable Energy Wind Power Brochure

Export Restrictions

Cart

Added to cart