Extech EA10

EasyView™ Dual Input Thermometers

$199.00

The Extech EA10 EasyView™ Dual Input Thermometer is a basic Type-K thermometer with wide temperature range. It has a temperature range from -200°C to 1360°C (-200°F to 1999°F) with 1°C/ 0.1°F resolution. It features data hold, auto power off, low battery, and overrange indication. Complete with a built-in stand, protective holster, two Type-K bead wire temperature probes, and batteries.

Resources & Support

Datasheet

Extech EA10 EA15 Datasheet

User Manual

Extech EA10 User Manual

Certification

Extech EA10 Declaration of Conformity

Export Restrictions

Cart

Added to cart