Extech EA11A

EasyView™ Type K Single Input Thermometer

$159.00

EA11A is an easyview Type K Single Input Thermometer. This Hand Held Thermometer has a temperature range (Type K) from -58 to 1999°F (-50 to 1300°C). Features a Dual Display LCD, Manually store/recall up to 150 readings and Mode Min/Max/Average functions. Includes 6 AAA Batteries, general purpose Type K bead wire temperature probe, and holster.

Specifications

General
Memory Manual store/recall up to 150 readings
Temperature (Type K) Max Resolution -58 to 1999 °F (-50 to 1300 °C)
Temperature (Type N) ±(0.3% of reading +2°F/1°C)
Temperature (Type N) Basic Accuracy 0.1°/1°
Additional Details
Certifications EA11A-NIST_S: CE, NIST
EA11A_S: CE
Dimensions 5.9 × 2.8 × 1.3" (150 × 72 × 35mm)
Power 6 × AAA (1.5V) batteries
Warranty 2 years
Weight 8.3oz (235g)

Resources & Support

User Manual

Extech EA11A User Manual

Certification

Extech EA11A Declaration of Conformity

Datasheet

Extech EA11A Datasheet

Export Restrictions

Cart

Added to cart