Extech EA33

EasyView™ Light Meter with Memory

$409.00

This compact and ruggedly designed meter has a wide measurement range to 99,990 Foot Candles in 5 ranges and 999,990 Lux in 5 ranges with 0.001Fc/0.01Lux resolution. Features include: Store and Recall up to 50 measurements with relative or real time clock stamp, Luminous intensity (candela) calculation, a ripple function that excludes stray light from the primary light source measurement, Multi-point average function, Timed Hold, Relative measurement in absolute value or % deviation, Comparator function with high/low alarms, and Auto Power Off with disable. Complete with built-in stand, light sensor and protective cover with 36” (0.9m) coiled cable, protective holster, 6 AAA batteries, and carrying case.

Specifications

General
Cosine and Color Corrected Yes
Light (Foot Candle) 9.999, 99.99, 999.9, 9999, 99,990 Fc
Light (Foot Candle) Basic Accuracy ±3%
Light (Foot Candle) Max Resolution 0.001Fc
Light (Lux) 99.99, 999.9, 9999, 99,990, 999,900 Lux
Light (Lux) Basic Accuracy ±3%
Light (Lux) Max Resolution 0.01Lux
Additional Details
Certifications EA33-NIST_S: CE, NIST
EA33_S: CE
Dimensions 5.9 × 2.8 × 1.4" (150 × 72 × 33mm)
Display 999999-count segment LCD
Power 6 × AAA (1.5V) batteries
Warranty 2 years
Weight 11.29oz (320g)

Resources & Support

User Manual

Extech EA33 User Manual

Certification

Extech EA33 Declaration of Conformity

Datasheet

Extech EA33 Datasheet

Export Restrictions

Cart

Added to cart