Extech EA80

EasyView™ Indoor Air Quality Meter/Datalogger

$1,149.00

The EA80 checks for Carbon Dioxide concentrations using a maintenance-free dual wave NDIR (non-dispersive infrared) CO2 sensor with a range of 0 to 6,000 PPM. It can automatically data log up to 20,000 data sets or you can manually enter up to 99 sets for later recall. Additional features include: auto power off, data hold, max/min with time stamp and alarm. Comes complete with six AAA batteries, Windows 95/98/NT/2000/ME/XP compatible software and an RS-232 interface cable.

Specifications

General
Carbon Dioxide [CO2] 0 to 6,000ppm
Carbon Dioxide [CO2] Max Resolution 1ppm
Relative Humidity 10 to 95%
Relative Humidity Max Resolution 0.10%
Temperature [Air] -4 to 140°F (-20 to 60°C)
Temperature [Air] Max Resolution 0.1°F/°C
Additional Details
Certifications CE
Dimensions 5.3 × 2.8 × 1.2" (135 × 72 × 31mm)
Power 6 × AAA (1.5V) batteries
Warranty 2 years
Weight 8.2oz (235g)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Extech EA80 Software

You must be logged in to download file.

User Manual

Extech EA80 User Manual

Certification

Extech EA80 Declaration of Conformity

Datasheet

Extech EA80 Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart