Extech EC400

ExStik® Conductivity/TDS/Salinity Meter

$159.00

The Extech EC400 ExStik® features six units of measure, internal memory that stores up to 15 labeled readings for easy recall, adjustable conductivity to TDS ratio factor from 0.4 to 1.0, and self-calibration upon power up. The EC400 incorporates the latest microprocessor chip technology and patented sensor technology to enable the simultaneous measurement of conductivity, TDS, salinity, and temperature. With the touch of a button the EC400 allows you the flexibility of interchangeable cell constants and has made the job of testing fast, accurate, and repeatable. Complete with meter and Conductivity cell, protective cap, sample cup, four CR2032 batteries, and 48"(1.2m) neckstrap.

Autoranging meter offers 3 ranges of measurements from tap water to wastewater and any aqueous solution
Units of measure include µS/cm, mS/cm, ppm, ppt, mg/L, and g/L
Adjustable Conductivity to TDS ratio factor from 0.4 to 1.0

Specifications

General
Conductivity 0 to 199.9µS/cm, 200 to 1999µS/cm, 2.00 to 19.99mS/cm
Conductivity Basic Accuracy ±2% FS
Conductivity Max Resolution 0.1µS/cm, 1µS/cm, 0.01mS/cm
Salinity 0 to 99.9ppm (mg/L), 100 to 999ppm (mg/L), 1.00 to 9.99ppt (g/L)
Salinity Basic Accuracy ±2% FS
Salinity Max Resolution 0.1ppm (mg/L), 1ppm (mg/L), 0.01ppt (g/L)
TDS 0 to 99.9ppm (mg/L), 100 to 999ppm (mg/L), 1.00 to 9.99ppt (g/L)
TDS Basic Accuracy ±2% FS
TDS Max Resolution 0.1ppm (mg/L), 1ppm (mg/L), 0.01ppt (g/L)
Temperature (Contact) 32° to 149°F (0 to 65°C)
Temperature (Contact) Basic Accuracy ±1.8°F/1°C
Temperature (Contact) Max Resolution 0.1°F/°C
Additional Details
Certifications CE
Dimensions 1.4 × 6.8 × 1.6" (35.6 × 172.7 × 40.6mm)
IP Rating IP57
Power 4 × CR-2032 (3V) button batteries
Warranty 2 years
Weight 3.8oz (110g)

Resources & Support

User Manual

Extech EC400 User Manual GB

Certification

Extech EC400 Declaration of Conformity

Datasheet

Extech EC400 Datasheet

User Manual

Extech EC400 User Manual

Export Restrictions

Cart

Added to cart