Extech EC500

Waterproof ExStik® II pH/Conductivity Meter

$244.00

The EC500 is Conductivity/TDS/Temperature Meter. Measures 5 parameters including Conductivity, TDS, Salinity, pH, and Temperature using one electrode. Analog bargraph indicates trends. Memory stores up to 25 labeled readings. Waterproof meter with high-accuracy multi-ranging sensor. Features Auto Power off with disable. Complete with meter and electrode, protective cap, sample cup, four 3V CR-2032 batteries, and 48" (1.2m) neckstrap.

Specifications

General
Conductivity 0 to 199µS/cm, 200 to 1999µS/cm, 2.00 to 19.99mS/cm
Conductivity Basic Accuracy ±2% full scale
Conductivity Max Resolution 0.1µS/cm
Memory 25 datasets
pH 0.00 to 14.00pH
pH Basic Accuracy ±0.01pH
pH Max Resolution 0.01pH
TDS 0 to 99.9ppm (mg/L), 100 to 999ppm (mg/L), 1.00 to 9.99ppt
TDS Basic Accuracy ±2% full scale
TDS Max Resolution 0.1ppm (mg/L)
Temperature (Contact) 23° to 194°F (-5 to 90°C)
Temperature (Contact) Basic Accuracy ±1.8°F/1°C
Temperature (Contact) Max Resolution 0.1°F/°C
Additional Details
Certifications CE
Dimensions 1.4 × 6.8 × 1.6" (35.6 × 172.7 × 40.6mm)
IP Rating IP57
Power 4 × CR-2032 (3V) batteries
Warranty 2 years
Weight 3.8oz (110g)

Resources & Support

Datasheet

Extech EC500 Datasheet

User Manual

Extech EC500 User Manual GB

User Manual

Extech EC500 User Manual

Certification

Extech EC500 Declaration of Conformity

Export Restrictions

Cart

Added to cart