Extech EC510

Waterproof ExStik

$279.00

The EC510 is a conductivity testing kit. Kit includes EC500 meter, 3 calibration standards, 3 pH buffer pouches plus rinse solution, 3 cups, batteries and carrying case. Measures 5 parameters including conductivity, TDS, salinity, pH and temperature using one electrode. Analog bargraph indicates trends. Memory stores up to 25 labeled readings. Adjustable Conductivity to TDS ratio from 0.4 to 1.0; 0.5 fixed Salinity ratio.

Combination flat surface pH electrode with autoranging high accuracy Conductivity cell
Measures 5 parameters including Conductivity, TDS, Salinity, pH, and Temperature using one electrode
EC500 meter, 3 calibration standards, 3 pH buffer pouches plus rinse solution, 3 cups, batteries and carrying case

Specifications

General
Conductivity 0 to 199µS/cm, 200 to 1999µS/cm, 2.00 to 19.99mS/cm
Conductivity Basic Accuracy ±2% full scale
Conductivity Max Resolution 0.1µS/cm
Memory 25 datasets
pH 0.00 to 14.00pH
pH Basic Accuracy ±0.01pH
pH Max Resolution 0.01pH
TDS 0 to 99.9ppm (mg/L), 100 to 999ppm (mg/L), 1.00 to 9.99ppt
TDS Basic Accuracy ±2% full scale
TDS Max Resolution 0.1ppm (mg/L)
Temperature (Contact) 23° to 194°F (-5 to 90°C)
Temperature (Contact) Basic Accuracy ±1.8°F/1°C
Temperature (Contact) Max Resolution 0.1°F/°C
Additional Details
Certifications CE
Dimensions 1.4 × 6.8 × 1.6" (35.6 × 172.7 × 40.6mm)
IP Rating IP57
Power 4 × CR-2032 (3V) batteries
Warranty 2 years
Weight 3.8oz (110g)

Export Restrictions

Cart

Added to cart