Extech EC600

Waterproof pH/mV/Conductivity/TDS/Salinity/Temp Meter

$719.00

The 7-in-1 EC600 Kit measures Conductivity, TDS, Salinity, Resistivity, pH, mV and Temperature. It has automatic one button calibration of 4, 7 and 10 pH with a choice of three point calibration for better accuracy and it provides automatic temperature compensation. One point conductivity calibration automatically recognizes eight calibration solutions from USA, Europe, and China. Memory stores up to 300 readings with series number, measured value and temperature. The meter has a large, blue, backlit LCD display screen with an auto power off function with disable that saves battery life. The IP57 waterproof housing protects it from the elements. Complete with pH/mV/Temperature electrode, polymer Conductivity cell, pH and Conductivity calibration solutions, batteries and hard carrying case.

Specifications

General
Conductivity 0.00 to 199.9mS
Conductivity Basic Accuracy ±1.5% full scale
Conductivity Max Resolution 0.01µS
ORP -1999 to + 1999mV
ORP Basic Accuracy ±0.15mV
ORP Max Resolution 1mV
pH -2.00 to 19.99pH
pH Basic Accuracy ±0.02pH
pH Max Resolution 0.01pH
Resistivity 0 to 100MΩ cm
Resistivity Basic Accuracy 0.1Ω
Resistivity Max Resolution ±1.5% full scale
Salinity 0 to 100ppt
Salinity Basic Accuracy ±1.5% full scale
Salinity Max Resolution 0.01pp
TDS 0 to 100g/L
TDS Basic Accuracy ±1.5% full scale
TDS Max Resolution 0.01mg/L
Temperature (Contact) pH/ORP: 32 to 212°F (0 to 100°C); 32 to 122°F (0 to 50°C)
Temperature (Contact) Basic Accuracy ±1°F/±0.5°C
Temperature (Contact) Max Resolution 0.1°
Additional Details
Certifications CE
Dimensions 4.7 × 2.6 × 1.2" (120 × 65 × 31mm)
IP Rating IP57
Power 2 × AA (1.5V) batteries
Warranty 2 years
Weight 6.3oz (180g)

Resources & Support

User Manual

Extech EC600 User Manual

Datasheet

Extech EC600 Datasheet

Export Restrictions

Cart

Added to cart